(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Conductivity Rubber Pat Type Attachment

Part Number

Configured Part Number is shown.

Part Number
GP-A6.0
GP-A10.0
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSPad Outer Diameter
(mm)
1 Piece(s)Available

11 Days or more

106
1 Piece(s)Available

11 Days or more

1010

Loading...

  1. 1

Basic Information

Pad Type Standard Pad type Standard / Holder Set Mounting Method Attachment Type
Material Rubber-based Rubber Group Material Silicon Rubber Environment Dissipation
Color Black Vacuum Outlet Port Rc Full Length(mm) 13

Additional Products in this Category

Tech Support