(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 7:00 p.m. 1/18/2025 to 4:00 p.m. (CST) 1/19/2025. We apologize for the inconvenience.

Multi-Function Feed Auger Stage (Support Holder Type)

Multi-Function Feed Auger Stage (Support Holder Type)
  • Volume Discount

Many variations are available with different travel distances per handle revolution.

Part Number

Configured Part Number is shown.

Part Number
TSC-70BC-2
TSC-70BC-5
TSC-90BC-2
TSC-90BC-5
TSC-90BC-10
TSC-120BC-2
TSC-120BC-5
TSC-120BC-10
TSC-150BC-5
TSC-150BC-10
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSMoving Amount per Handle Rotation
(mm)
Travel Distance
(mm)
The straightness of a table
(μm)
Table parallelism
(μm)
1 Piece(s)Available

8 Days or more

102±173030
1 Piece(s)Available

12 Days or more

105±173030
1 Piece(s)Available

12 Days or more

102±273030
1 Piece(s)Available

12 Days or more

105±273030
1 Piece(s)Available

12 Days or more

1010±273030
1 Piece(s)Available

12 Days or more

102±423030
1 Piece(s)Available

12 Days or more

105±423030
1 Piece(s)Available

12 Days or more

1010±423030
1 Piece(s)Available

12 Days or more

105±574040
1 Piece(s)Available

12 Days or more

1010±574040

Loading...

  1. 1

Basic Information

Table materials Aluminum Alloy Table surface finishes Satin black anodize Load Capacity(N) 29.4
Table size (length) L(mm) 40 Table size (width) W(mm) 25 Table size (thickness) H(mm) 25

Additional Products in this Category

Tech Support