(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Long Stage (Articulated Support Structure Type)

Part Number

Configured Part Number is shown.

XLSR-150AR

Part Number
XLSR-150AR
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHS
1 Piece(s)Available

13 Days or more

10

Loading...

  1. 1

Basic Information

Table materials Aluminum Alloy Table surface finishes Satin black anodize Load Capacity(N) 14.7
Table size (length) L(mm) 42 Table size (width) W(mm) 25 Table size (thickness) H(mm) 25
Stroke(Z Distance)(mm) ±65 The straightness of a table(μm) 40 Table parallelism(μm) 40

Please check the type/dimensions/specifications of the part XLSR-150AR in the Long Stage (Articulated Support Structure Type) series.

Additional Products in this Category

Tech Support