(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 7:00 p.m. 11/23/2024 to 5:00 p.m. (CST) 11/24/2024. We apologize for the inconvenience.

Member for Air Conditioning "Slim Duct LD Series", T Type Joint

Member for Air Conditioning "Slim Duct LD Series", T Type Joint
  • Volume Discount

•Classification: For outdoor
•Type: Duct
•Color: Ivory
•Material: Polyvinyl Chloride (PVC)
•Qty.: A

Part Number

Configured Part Number is shown.

LDT-90-I

Part Number
LDT-90-I
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

12 Days or more

Loading...

  1. 1

Basic Information

Classification For outdoor Types Duct Color Ivory
Material Polyvinyl Chloride (PVC) Qty. A JAN code 4518301042019
Ordering Code 761-4292 Mass(g) 350

Additional Products in this Category

Tech Support