(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 7:00 p.m. 11/23/2024 to 5:00 p.m. (CST) 11/24/2024. We apologize for the inconvenience.

Member for Air Conditioning "Slim Duct SD Series", Different Diameter Adapter

Member for Air Conditioning "Slim Duct SD Series", Different Diameter Adapter
  • Volume Discount

•Classification: For outdoor
•Type: Duct
•Color: Brown
•Material: Polyvinyl Chloride (PVC)
•Qty.: A

Part Number

Configured Part Number is shown.

SDI-77-66-B

Part Number
SDI-77-66-B
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

9 Days or more

Loading...

  1. 1

Basic Information

Classification For outdoor Types Duct Color Brown
Material Polyvinyl Chloride (PVC) Qty. A JAN code 4518301018113
Ordering Code 761-5132 Mass(g) 25

Additional Products in this Category

Tech Support