(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

● Member for Air Conditioning "Slim Duct SD Series", Wall Corner

● Member for Air Conditioning "Slim Duct SD Series", Wall Corner
  • Volume Discount

•Classification: For outdoor
•Type: Duct
•Material: Polyvinyl Chloride (PVC)
•Qty.: 1 pcs.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
SW-77-B
SW-77-I
SW-100-I
Part NumberMinimum order quantityVolume DiscountDays to Ship Color A Dimension
(mm)
B Dimension
(mm)
C Dimension
(mm)
D Dimension
(mm)
E Dimensions
(mm)
JAN code Ordering Code Mass
(g)
1 Piece(s)Available

9 Days or more

Brown8366110205774518301010728761-5655185
1 Piece(s)Available

8 Days or more

Ivory8366110205774518301010704761-5663217
1 Piece(s)Available

8 Days or more

Ivory11074128223864518301010803761-5647280

Loading...

  1. 1

Basic Information

Classification For outdoor Types Duct Material Polyvinyl Chloride (PVC)
Qty. 1 pcs.

Additional Products in this Category

Tech Support