(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Threaded Pipe Fittings Female and Male Sockets- From Flobal (VMF-0201)

Threaded Pipe Fittings Female and Male Sockets- From Flobal VMF-0201
  • Volume Discount

[Features]
· Supports stainless steel piping.
· New fitting products developed for easier use by further upgrading of conventional threaded fitting.

Part Number

Configured Part Number is shown.

VMF-0201

Part Number
VMF-0201
Part NumberMinimum order quantityVolume DiscountDays to Ship Thread Nominal M1 Thread Nominal M2 L
(mm)
D
(mm)
A
(mm)
JAN code Ordering Code Mass
(g)
1 Piece(s)Available

8 Days or more

1/4B(8A)1/8B(6A)2717114549123026130734-108322

Loading...

  1. 1

Basic Information

Material CF-8 Stainless Steel Cast Max. Operating Pressure(MPa) 1 Connection Type Screw⇔Screw Different Diameter
Connection Thread Type M1 Rc Connection Thread Type M2 R Surface Treatment No
Applicable Fluid Air / Steam / Gas / Oil Divisions of Max. Operating Pressure 1.0Mpa or Less Type Fitting
Interior Resin Lining No Applicable Standards JIS B0203 compliant Max. Operating Pressure Conditions Vapor, air, gas, oil at 300º max., 1.0MPa/static water at 120ºC max., 2.0MPa
Quantity 1

Please check the type/dimensions/specifications of the part VMF-0201 in the Threaded Pipe Fittings Female and Male Sockets- From Flobal series.

Products like this...

Part Number
VMF-0301
VMF-0302
VMF-0402
VMF-0403
VMF-0602
VMF-0603
Part NumberMinimum order quantityVolume DiscountDays to Ship Thread Nominal M1 Thread Nominal M2 L
(mm)
D
(mm)
A
(mm)
JAN code Ordering Code Mass
(g)
1 Piece(s)Available

8 Days or more

3/8B(10A)1/8B(6A)2921114549123026178734-109133
1 Piece(s)Available

8 Days or more

3/8B(10A)1/4B(8A)31.52113.54549123026215734-110534
1 Piece(s)Available

8 Days or more

1/2B(15A)1/4B(8A)352613.54549123026253734-111361
1 Piece(s)Available

8 Days or more

1/2B(15A)3/8B(10A)35.526144549123026284734-112162
1 Piece(s)Available

8 Days or more

3/4B(20A)1/4B(8A)353213.54549123026314734-113086
1 Piece(s)Available

8 Days or more

3/4B(20A)3/8B(10A)35.532144549123026345734-114884

Additional Products in this Category

Tech Support