(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Locking K Nut【25-1,000 Pieces Per Package】

Locking K Nut
  • Volume Discount

[Features]
- Friction rings firmly press screw threads when tightening nuts, preventing them from coming loose.
- Handled like a standard nut; no special tools required.
- Compliant with NASA-standard NAS3350 and NAS3354 testing.


[Use]
- Locations with constant vibration, such as roads and railroads
- Ceiling-hung bolts and racks
- Mounting support brackets for cables

Part Number

Configured Part Number is shown.

Part Number
D-KN-8
D-KN-10
D-KN-12
D-KN-16
D-KN-20
D-KN-22
D-KN-24
SUSKN-5
SUSKN-6
SUSKN-8
SUSKN-10
SUSKN-12
SUSKN-16
SUSKN-20
SUSKN-22
SUSKN-24
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship Nominal of Thread (M) Material Surface Treatment Surface Treatment (Details) Dimension s
(mm)
Dimension l
(mm)
Dimension e
(mm)
Pcs./Box.
(piece)
JAN code Ordering Code Mass
(kg/box)

500 Pieces Per Package

1 Pack(s)Available

8 Days or more

8SteelZinc PlatingHot Zinc Plating137.3155004580473404384473-35252.6

250 Pieces Per Package

1 Pack(s)Available

8 Days or more

10SteelZinc PlatingHot Zinc Plating178.319.62504580473404391473-34612.4

200 Pieces Per Package

1 Pack(s)Available

8 Days or more

12SteelZinc PlatingHot Zinc Plating1910.521.92004580473404407473-34793.1

80 Pieces Per Package

1 Pack(s)Available

8 Days or more

16SteelZinc PlatingHot Zinc Plating2414.527.7804580473404414473-34872.6

40 Pieces Per Package

1 Pack(s)Available

8 Days or more

20SteelZinc PlatingHot Zinc Plating3017.534.6404580473404421473-34952.5

30 Pieces Per Package

1 Pack(s)Available

8 Days or more

22SteelZinc PlatingHot Zinc Plating3219.537304580473404438473-35092.3

25 Pieces Per Package

1 Pack(s)Available

8 Days or more

24SteelZinc PlatingHot Zinc Plating3621.541.6254580473404445473-35172.8

1,000 Pieces Per Package

1 Pack(s)Available

8 Days or more

5Stainless SteelZinc PlatingNo84.59.210004580473404285473-49041.5

1,000 Pieces Per Package

1 Pack(s)Available

11 Days or more

6Stainless SteelNoNo105.311.510004580473404292473-49122.3

300 Pieces Per Package

1 Pack(s)Available

8 Days or more

8Stainless SteelNoNo137.3153004580473404308473-49211.6

250 Pieces Per Package

1 Pack(s)Available

8 Days or more

10Stainless SteelNoNo178.319.62504580473404315473-48402.4

200 Pieces Per Package

1 Pack(s)Available

8 Days or more

12Stainless SteelNoNo1910.521.92004580473404322473-48583.1

80 Pieces Per Package

1 Pack(s)Available

8 Days or more

16Stainless SteelNoNo2414.527.7804580473404339473-48662.6

40 Pieces Per Package

1 Pack(s)Available

8 Days or more

20Stainless SteelNoNo3017.534.6404580473404346473-48742.5

30 Pieces Per Package

1 Pack(s)Available

12 Days or more

22Stainless SteelNoNo3219.537304580473404353473-48822.3

25 Pieces Per Package

1 Pack(s)Available

8 Days or more

24Stainless SteelNoNo3621.541.6254580473404360473-48912.8

Loading...

  1. 1

Basic Information

Thread ridge type Metric coarse Application / function Stop loosening Sales Unit Box/package
Hex nut standard A Type Locking Type Friction Nut

Additional Products in this Category

Tech Support