(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Double Long Nipples (Stainless Steel)

Double Long Nipples (Stainless Steel)
  • Volume Discount

• For water, oil, and gas.
For complete product overview and details on Double Long Nipple - Stainless Steel see the sections below:

Part Number

Configured Part Number is shown.

Part Number
304NL6AX50L
304NL6AX75L
304NL6AX100L
304NL6AX125L
304NL6AX150L
304NL6AX200L
304NL8AX50L
304NL8AX75L
304NL8AX100L
304NL8AX125L
304NL8AX150L
304NL8AX200L
304NL10AX50L
304NL10AX75L
304NL10AX100L
304NL10AX125L
304NL10AX150L
304NL10AX200L
304NL15AX50L
304NL15AX75L
304NL15AX100L
304NL15AX125L
304NL15AX150L
304NL15AX200L
304NL20AX50L
304NL20AX75L
304NL20AX100L
304NL20AX125L
304NL20AX150L
304NL20AX200L
304NL25AX50L
304NL25AX75L
304NL25AX100L
304NL25AX125L
304NL25AX150L
304NL25AX200L
304NL32AX75L
304NL32AX100L
304NL32AX125L
304NL32AX150L
304NL32AX200L
304NL40AX75L
304NL40AX150L
304NL40AX200L
304NL40X100L
304NL40X125L
304NL50AX75L
304NL50AX100L
304NL50AX125L
304NL50AX150L
304NL50AX200L
Part NumberMinimum order quantityVolume DiscountDays to Ship Thread Nominal M1 L
(mm)
JAN code Ordering Code Mass
(g)
1 Piece(s)Available

15 Days or more

1/8B(6A)504560128123631175-374617
1 Piece(s)Available

11 Days or more

1/8B(6A)754560128123648175-375427
1 Piece(s)Available

11 Days or more

1/8B(6A)1004560128123655175-376297
1 Piece(s)Available

11 Days or more

1/8B(6A)1254560128123662175-400948
1 Piece(s)Available

11 Days or more

1/8B(6A)1504560128123679175-401758
1 Piece(s)Available

11 Days or more

1/8B(6A)2004560128123686175-402580
1 Piece(s)Available

11 Days or more

1/4B(8A)504560128123709175-377123
1 Piece(s)Available

11 Days or more

1/4B(8A)754560128123716175-378938
1 Piece(s)Available

11 Days or more

1/4B(8A)1004560128123723175-379752
1 Piece(s)Available

22 Days or more

1/4B(8A)1254560128123730175-403374
1 Piece(s)Available

8 Days or more

1/4B(8A)1504560128123747175-404182
1 Piece(s)Available

11 Days or more

1/4B(8A)2004560128123754175-4050113
1 Piece(s)Available

12 Days or more

3/8B(10A)504560128123778175-380129
1 Piece(s)Available

11 Days or more

3/8B(10A)754560128123785175-381949
1 Piece(s)Available

11 Days or more

3/8B(10A)1004560128123792175-382769
1 Piece(s)Available

11 Days or more

3/8B(10A)1254560128123808175-406892
1 Piece(s)Available

11 Days or more

3/8B(10A)1504560128123815175-4076107
1 Piece(s)Available

11 Days or more

3/8B(10A)2004560128123822175-4084145
1 Piece(s)Available

17 Days or more

1/2B(15A)504560128123839175-383543
1 Piece(s)Available

11 Days or more

1/2B(15A)754560128123853175-384373
1 Piece(s)Available

8 Days or more

1/2B(15A)1004560128123860175-3851103
1 Piece(s)Available

11 Days or more

1/2B(15A)1254560128123877175-4092132
1 Piece(s)Available

11 Days or more

1/2B(15A)1504560128123884175-4106164
1 Piece(s)Available

11 Days or more

1/2B(15A)2004560128123891175-4114223
1 Piece(s)Available

11 Days or more

3/4B(20A)504560128123907175-386051
1 Piece(s)Available

11 Days or more

3/4B(20A)754560128123938175-387891
1 Piece(s)Available

11 Days or more

3/4B(20A)1004560128123945175-3886129
1 Piece(s)Available

11 Days or more

3/4B(20A)1254560128123952175-4122165
1 Piece(s)Available

11 Days or more

3/4B(20A)1504560128123969175-4131208
1 Piece(s)Available

8 Days or more

3/4B(20A)2004560128123976175-4149284
1 Piece(s)Available

11 Days or more

1B(25A)504560128123983175-389474
1 Piece(s)Available

11 Days or more

1B(25A)754560128124003175-3908132
1 Piece(s)Available

11 Days or more

1B(25A)1004560128124010175-3916183
1 Piece(s)Available

11 Days or more

1B(25A)1254560128124027175-4157249
1 Piece(s)Available

12 Days or more

1B(25A)1504560128124034175-4165300
1 Piece(s)Available

11 Days or more

1B(25A)2004560128124041175-4173410
1 Piece(s)Available

12 Days or more

1 1/4B(32A)754560128124058175-3924198
1 Piece(s)Available

11 Days or more

1 1/4B(32A)1004560128124065175-3932274
1 Piece(s)Available

11 Days or more

1 1/4B(32A)1254560128124072175-4181356
1 Piece(s)Available

11 Days or more

1 1/4B(32A)1504560128124089175-4190449
1 Piece(s)Available

11 Days or more

1 1/4B(32A)2004560128124096175-4203610
1 Piece(s)Available

11 Days or more

1 1/2B(40A)754560128124102175-3941219
1 Piece(s)Available

11 Days or more

1 1/2B(40A)1504560128124140175-4220505
1 Piece(s)Available

11 Days or more

1 1/2B(40A)2004560128124157175-4238695
1 Piece(s)Available

12 Days or more

1 1/2B(40A)1004560128124126175-3959314
1 Piece(s)Available

12 Days or more

1 1/2B(40A)1254560128124133175-4211400
1 Piece(s)Available

11 Days or more

2B(50A)754560128124164175-3967273
1 Piece(s)Available

11 Days or more

2B(50A)1004560128124171175-3975373
1 Piece(s)Available

11 Days or more

2B(50A)1254560128124188175-4246514
1 Piece(s)Available

11 Days or more

2B(50A)1504560128124195175-4254626
1 Piece(s)Available

11 Days or more

2B(50A)2004560128124201175-4262787

Loading...

  1. 1

Basic Information

Material 304 Stainless Steel Connection Type Screw⇔Screw Same Diameter・Different Type Connecting Shape Double nipple
Connection Thread Type M1 R Surface Treatment No Applicable Fluid Water / Gas / Oil
Type Fitting Interior Resin Lining No Quantity(piece) 1

Additional Products in this Category

Tech Support