(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
For complete product overview and details on Adapter Hex Nipple High Pressure Fitting (Fuji Special) see the sections below:
Part Number |
---|
6N-PT-8AX6A |
6N-PT-10AX8A |
6N-PT-15AX10A |
6N-PT-20AX15A |
6N-PT-25AX15A |
6N-PT-25AX20A |
6N-PT-32AX20A |
6N-PT-32AX25A |
6N-PT-40AX25A |
6N-PT-40AX32A |
6N-PT-50AX32A |
6N-PT-50AX40A |
Loading...
Material | Carbon Steel | Connection Type | Screw⇔Screw Different Diameter | Connecting Shape | Double nipple |
---|---|---|---|---|---|
Connection Thread Type M1 | R | Connection Thread Type M2 | R | Surface Treatment | No |
Applicable Fluid | Water / Steam / Oil | Type | Fitting | Interior Resin Lining | No |
Max. Operating Pressure(MPa) | 12 | Quantity(piece) | 1 |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy