(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

U Nut【1-20 Pieces Per Package】

U Nut
  • Volume Discount

[Features]
- The metallic friction ring makes contact with the thread on the bolt, increasing torque on the thread and preventing loosening. - Heat resistant, usable in locations with vibration, and reusable.

[Use]
- For locations where bolts can easily loosen.

Part Number

Configured Part Number is shown.

Part Number
B69-0004
B69-0005
B69-0006
B69-0008
B69-0010
B69-0012
B69-0016
B69-0020
B70-0004
B70-0005
B70-0006
B70-0008
B70-0010
B70-0012
B70-0016
B70-0020
B769-0004
B769-0005
B769-0006
B769-0008
B769-0010
B769-0012
B769-0016
B769-0020
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship Nominal of Thread (M) Material Surface Treatment (Details) Dimension (s)
(mm)
Dimension (e)
(mm)
Dimension (m)
(mm)
JAN code Ordering Code Mass
(g)

20 Pieces Per Package

1 Pack(s)Available

8 Days or more

4[Steel] Iron (SS400)[Bright Chromate Plating] Bright chromate78.13.84989999291322470-278616.0

20 Pieces Per Package

1 Pack(s)Available

8 Days or more

5[Steel] Iron (SS400)[Bright Chromate Plating] Bright chromate89.24.64989999291339470-279424.0

18 Pieces Per Package

1 Pack(s)Available

8 Days or more

6[Steel] Iron (SS400)[Bright Chromate Plating] Bright chromate1011.55.14989999291346470-280837.8

11 Pieces Per Package

1 Pack(s)Available

8 Days or more

8[Steel] Iron (SS400)[Bright Chromate Plating] Bright chromate13157.34989999291353470-281656.1

9 Pieces Per Package

1 Pack(s)Available

8 Days or more

10[Steel] Iron (SS400)[Bright Chromate Plating] Bright chromate1719.68.34989999291360470-282490.0

7 Pieces Per Package

1 Pack(s)Available

9 Days or more

12[Steel] Iron (SS400)[Bright Chromate Plating] Bright chromate1921.910.54989999291377470-2832106.4

3 Pieces Per Package

1 Pack(s)Available

8 Days or more

16[Steel] Iron (SS400)[Bright Chromate Plating] Bright chromate2427.714.54989999291384470-284194.5

2 Pieces Per Package

1 Pack(s)Available

8 Days or more

20[Steel] Iron (SS400)[Bright Chromate Plating] Bright chromate3034.617.54989999291391470-2859122.8

6 Pieces Per Package

1 Pack(s)Available

8 Days or more

4[Stainless Steel] Stainless Steel (304 Stainless Steel)-78.13.84989999291483470-29484.8

6 Pieces Per Package

1 Pack(s)Available

8 Days or more

5[Stainless Steel] Stainless Steel (304 Stainless Steel)-89.24.64989999291490470-29567.2

5 Pieces Per Package

1 Pack(s)Available

8 Days or more

6[Stainless Steel] Stainless Steel (304 Stainless Steel)-1011.55.14989999291506470-296410.5

4 Pieces Per Package

1 Pack(s)Available

8 Days or more

8[Stainless Steel] Stainless Steel (304 Stainless Steel)-13157.34989999291513470-297220.4

3 Pieces Per Package

1 Pack(s)Available

11 Days or more

10[Stainless Steel] Stainless Steel (304 Stainless Steel)-1719.68.34989999291520470-298130.0

2 Pieces Per Package

1 Pack(s)Available

8 Days or more

12[Stainless Steel] Stainless Steel (304 Stainless Steel)-1921.910.54989999291537470-299930.4
1 Piece(s)Available

8 Days or more

16[Stainless Steel] Stainless Steel (304 Stainless Steel)-2427.714.54989999291544470-300631.5
1 Piece(s)Available

11 Days or more

20[Stainless Steel] Stainless Steel (304 Stainless Steel)-3034.617.54989999291551470-301461.4

20 Pieces Per Package

1 Pack(s)Available

8 Days or more

4[Steel] Iron (SS400)[Trivalent Chromate] Trivalent Chromate78.13.84989999291407470-286716.0

20 Pieces Per Package

1 Pack(s)Available

8 Days or more

5[Steel] Iron (SS400)[Trivalent Chromate] Trivalent Chromate89.24.64989999291414470-287524.0

18 Pieces Per Package

1 Pack(s)Available

8 Days or more

6[Steel] Iron (SS400)[Trivalent Chromate] Trivalent Chromate1011.55.14989999291421470-288337.8

11 Pieces Per Package

1 Pack(s)Available

8 Days or more

8[Steel] Iron (SS400)[Trivalent Chromate] Trivalent Chromate13157.34989999291438470-289156.1

9 Pieces Per Package

1 Pack(s)Available

8 Days or more

10[Steel] Iron (SS400)[Trivalent Chromate] Trivalent Chromate1719.68.34989999291445470-290590.0

7 Pieces Per Package

1 Pack(s)Available

8 Days or more

12[Steel] Iron (SS400)[Trivalent Chromate] Trivalent Chromate1921.910.54989999291452470-2913106.4

3 Pieces Per Package

1 Pack(s)Available

8 Days or more

16[Steel] Iron (SS400)[Trivalent Chromate] Trivalent Chromate2427.714.54989999291469470-292194.5

2 Pieces Per Package

1 Pack(s)Available

8 Days or more

20[Steel] Iron (SS400)[Trivalent Chromate] Trivalent Chromate3034.617.54989999291476470-2930122.8

Loading...

  1. 1

Basic Information

Thread ridge type Metric coarse Application / function Stop loosening Locking Type U Nut
Friction Ring Section 301 Stainless Steel Ordering Unit(Package) 1

Additional Products in this Category

Tech Support