(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Hex Socket Flat Head Cap Screw - Chrome-Moly Steel, SSS Standard【7-65 Pieces Per Package】

Hex Socket Flat Head Cap Screw - Chrome-Moly Steel, SSS Standard
  • Volume Discount

•Thread Ridge Type: Metric coarse
•Screw Type: Complete thread
•Material: Chrome Molybdenum Steel (SCM435)
•Shape: Disc
•SSS Standard: SSS002-1977

Part Number

Configured Part Number is shown.

六角穴付皿ボルト(全ねじタイプ):関連画像

Part Number
B73-0410
B730305
B730306
B730308
B730310
B730312
B730315
B730320
B730406
B730408
B730412
B730415
B730420
B730508
B730510
B730512
B730515
B730520
B730525
B730530
B730610
B730612
B730615
B730616
B730618
B730620
B730625
B730630
B730812
B730815
B730816
B730820
B730825
B730830
B730835
B730840
B731020
B731025
B731030
B731035
B731040
B731220
B731225
B731230
B731235
B731240
B731245
B731250
B7730408
B7730410
B7730412
B7730415
B7730420
B7730508
B7730510
B7730512
B7730515
B7730520
B7730610
B7730612
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship Nominal of Thread (M) Length L (mm) Surface Treatment Application JAN code Ordering Code Mass
(g)

65 Pieces Per Package

1 Pack(s)Available

9 Days or more

410[Black Oxide Coating] Black Oxide CoatingStandard / High Strength4989999068160163-814966.95

60 Pieces Per Package

1 Pack(s)Available

8 Days or more

35[Black Oxide Coating] Black Oxide CoatingStandard / High Strength4989999068016163-794119.20

60 Pieces Per Package

1 Pack(s)Available

8 Days or more

36[Black Oxide Coating] Black Oxide CoatingStandard / High Strength4989999068023163-795921.60

65 Pieces Per Package

1 Pack(s)Available

8 Days or more

38[Black Oxide Coating] Black Oxide CoatingStandard / High Strength4989999068030163-796729.25

65 Pieces Per Package

1 Pack(s)Available

8 Days or more

310[Black Oxide Coating] Black Oxide CoatingStandard / High Strength4989999068047163-797534.45

65 Pieces Per Package

1 Pack(s)Available

8 Days or more

312[Black Oxide Coating] Black Oxide CoatingStandard / High Strength4989999068054163-798340.30

60 Pieces Per Package

1 Pack(s)Available

8 Days or more

315[Black Oxide Coating] Black Oxide CoatingStandard / High Strength4989999068078163-800943.20

55 Pieces Per Package

1 Pack(s)Available

8 Days or more

320[Black Oxide Coating] Black Oxide CoatingStandard / High Strength4989999068108163-804152.25

50 Pieces Per Package

1 Pack(s)Available

8 Days or more

46[Black Oxide Coating] Black Oxide CoatingStandard / High Strength4989999068146163-808435.50

65 Pieces Per Package

1 Pack(s)Available

8 Days or more

48[Black Oxide Coating] Black Oxide CoatingStandard / High Strength4989999068153163-809257.20

65 Pieces Per Package

1 Pack(s)Available

8 Days or more

412[Black Oxide Coating] Black Oxide CoatingStandard / High Strength4989999068177163-815776.70

60 Pieces Per Package

1 Pack(s)Available

8 Days or more

415[Black Oxide Coating] Black Oxide CoatingStandard / High Strength4989999068191163-817384.00

55 Pieces Per Package

1 Pack(s)Available

8 Days or more

420[Black Oxide Coating] Black Oxide CoatingStandard / High Strength4989999068221163-820397.35

65 Pieces Per Package

1 Pack(s)Available

8 Days or more

58[Black Oxide Coating] Black Oxide CoatingStandard / High Strength4989999068290163-827196.85

65 Pieces Per Package

1 Pack(s)Available

9 Days or more

510[Black Oxide Coating] Black Oxide CoatingStandard / High Strength4989999068306163-8289113.75

65 Pieces Per Package

1 Pack(s)Available

8 Days or more

512[Black Oxide Coating] Black Oxide CoatingStandard / High Strength4989999068313163-8297128.05

60 Pieces Per Package

1 Pack(s)Available

8 Days or more

515[Black Oxide Coating] Black Oxide CoatingStandard / High Strength4989999068337163-8319141.00

55 Pieces Per Package

1 Pack(s)Available

8 Days or more

520[Black Oxide Coating] Black Oxide CoatingStandard / High Strength4989999068368163-8343162.80

45 Pieces Per Package

1 Pack(s)Available

8 Days or more

525[Black Oxide Coating] Black Oxide CoatingStandard / High Strength4989999068382163-8360159.30

40 Pieces Per Package

1 Pack(s)Available

8 Days or more

530[Black Oxide Coating] Black Oxide CoatingStandard / High Strength4989999068399163-8378165.60

55 Pieces Per Package

1 Pack(s)Available

8 Days or more

610[Black Oxide Coating] Black Oxide CoatingStandard / High Strength4989999068450163-8441149.05

55 Pieces Per Package

1 Pack(s)Available

8 Days or more

612[Black Oxide Coating] Black Oxide CoatingStandard / High Strength4989999068467163-8459169.40

55 Pieces Per Package

1 Pack(s)Available

8 Days or more

615[Black Oxide Coating] Black Oxide CoatingStandard / High Strength4989999068481163-8475187.55

55 Pieces Per Package

1 Pack(s)Available

8 Days or more

616[Black Oxide Coating] Black Oxide CoatingStandard / High Strength4989999068498163-8483196.90

50 Pieces Per Package

1 Pack(s)Available

8 Days or more

618[Black Oxide Coating] Black Oxide CoatingStandard / High Strength4989999068504163-8491209.50

50 Pieces Per Package

1 Pack(s)Available

8 Days or more

620[Black Oxide Coating] Black Oxide CoatingStandard / High Strength4989999068511163-8505212.00

40 Pieces Per Package

1 Pack(s)Available

8 Days or more

625[Black Oxide Coating] Black Oxide CoatingStandard / High Strength4989999068535163-8521231.20

35 Pieces Per Package

1 Pack(s)Available

8 Days or more

630[Black Oxide Coating] Black Oxide CoatingStandard / High Strength4989999068542163-8530208.60

30 Pieces Per Package

1 Pack(s)Available

8 Days or more

812[Black Oxide Coating] Black Oxide CoatingStandard / High Strength4989999068603163-8599183.00

30 Pieces Per Package

1 Pack(s)Available

8 Days or more

815[Black Oxide Coating] Black Oxide CoatingStandard / High Strength4989999068610163-8602195.60

30 Pieces Per Package

1 Pack(s)Available

8 Days or more

816[Black Oxide Coating] Black Oxide CoatingStandard / High Strength4989999068627163-8611214.50

29 Pieces Per Package

1 Pack(s)Available

8 Days or more

820[Black Oxide Coating] Black Oxide CoatingStandard / High Strength4989999068641163-8637232.58

27 Pieces Per Package

1 Pack(s)Available

8 Days or more

825[Black Oxide Coating] Black Oxide CoatingStandard / High Strength4989999068658163-8688271.08

26 Pieces Per Package

1 Pack(s)Available

8 Days or more

830[Black Oxide Coating] Black Oxide CoatingStandard / High Strength4989999068665163-8696293.28

23 Pieces Per Package

1 Pack(s)Available

8 Days or more

835[Black Oxide Coating] Black Oxide CoatingStandard / High Strength4989999068672163-8700307.05

20 Pieces Per Package

1 Pack(s)Available

8 Days or more

840[Black Oxide Coating] Black Oxide CoatingStandard / High Strength4989999068689163-8718295.60

19 Pieces Per Package

1 Pack(s)Available

8 Days or more

1020[Black Oxide Coating] Black Oxide CoatingStandard / High Strength4989999068764163-8793273.79

18 Pieces Per Package

1 Pack(s)Available

8 Days or more

1025[Black Oxide Coating] Black Oxide CoatingStandard / High Strength4989999068788163-8815326.52

16 Pieces Per Package

1 Pack(s)Available

8 Days or more

1030[Black Oxide Coating] Black Oxide CoatingStandard / High Strength4989999068795163-8823305.60

15 Pieces Per Package

1 Pack(s)Available

8 Days or more

1035[Black Oxide Coating] Black Oxide CoatingStandard / High Strength4989999068801163-8831323.40

14 Pieces Per Package

1 Pack(s)Available

8 Days or more

1040[Black Oxide Coating] Black Oxide CoatingStandard / High Strength4989999068818163-8840336.00

10 Pieces Per Package

1 Pack(s)Available

8 Days or more

1220[Black Oxide Coating] Black Oxide CoatingStandard / High Strength4989999068863163-8912206.00

10 Pieces Per Package

1 Pack(s)Available

8 Days or more

1225[Black Oxide Coating] Black Oxide CoatingStandard / High Strength4989999068870163-8921246.00

10 Pieces Per Package

1 Pack(s)Available

8 Days or more

1230[Black Oxide Coating] Black Oxide CoatingStandard / High Strength4989999068887163-8939283.00

9 Pieces Per Package

1 Pack(s)Available

8 Days or more

1235[Black Oxide Coating] Black Oxide CoatingStandard / High Strength4989999068894163-8947285.30

8 Pieces Per Package

1 Pack(s)Available

8 Days or more

1240[Black Oxide Coating] Black Oxide CoatingStandard / High Strength4989999068900163-8955277.60

8 Pieces Per Package

1 Pack(s)Available

8 Days or more

1245[Black Oxide Coating] Black Oxide CoatingStandard / High Strength4989999068917163-8963307.20

7 Pieces Per Package

1 Pack(s)Available

8 Days or more

1250[Black Oxide Coating] Black Oxide CoatingStandard / High Strength4989999068924163-8971292.60

25 Pieces Per Package

1 Pack(s)Available

8 Days or more

48Trivalent ChromateStandard4989999289978300-231420.60

25 Pieces Per Package

1 Pack(s)Available

8 Days or more

410Trivalent ChromateStandard4989999289985300-232225.70

25 Pieces Per Package

1 Pack(s)Available

13 Days or more

412Trivalent ChromateStandard4989999289992300-233129.50

24 Pieces Per Package

1 Pack(s)Available

8 Days or more

415Trivalent ChromateStandard4989999294002300-234933.60

21 Pieces Per Package

1 Pack(s)Available

8 Days or more

420Trivalent ChromateStandard4989999294019300-235737.10

25 Pieces Per Package

1 Pack(s)Available

8 Days or more

58Trivalent ChromateStandard4989999294026300-236537.20

25 Pieces Per Package

1 Pack(s)Available

8 Days or more

510Trivalent ChromateStandard4989999294033300-237343.70

25 Pieces Per Package

1 Pack(s)Available

8 Days or more

512Trivalent ChromateStandard4989999294040300-238149.20

24 Pieces Per Package

1 Pack(s)Available

8 Days or more

515Trivalent ChromateStandard4989999294057300-239056.40

22 Pieces Per Package

1 Pack(s)Available

8 Days or more

520Trivalent ChromateStandard4989999294064300-240365.10

21 Pieces Per Package

1 Pack(s)Available

8 Days or more

610Trivalent ChromateStandard4989999289879300-221756.80

21 Pieces Per Package

1 Pack(s)Available

8 Days or more

612Trivalent ChromateStandard4989999289886300-222564.60

Loading...

Basic Information

Detailed Shape Disc Material Chrome Molybdenum Steel (SCM435) Thread ridge Type Metric coarse
Screw Type Complete thread SSS standard SSS002-1977 Ordering Unit(Package) 1

Additional Products in this Category

Tech Support