(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 p.m. 7/27/2024 to 6:00 p.m. (CDT) 7/28/2024. We apologize for the inconvenience.

Perforated Angle for Piping Support (Single Hole Type, Type 50, Set of Five)【5 Pieces Per Package】

Perforated Angle for Piping Support (Single Hole Type, Type 50, Set of Five)
  • Volume Discount

[Features]
- No welding required. Cut it to size on site and assemble with bolts.
- Press-formed for high precision.
- Heavy-duty, attractive surface treatment.

Part Number

Configured Part Number is shown.

Part Number
TKL5-S210-S
TKL5-S210-U
TKL5-S240-S
TKL5-S240-U
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship Material Surface Treatment JAN code Ordering Code Mass
(g)

5 Pieces Per Package

1 Pack(s)Available

9 Days or more

Stainless SteelNo4989999316230490-010331000 (1 Set)

5 Pieces Per Package

1 Pack(s)Available

9 Days or more

SteelBright chromate4989999316254490-012026000 (1 Set)

5 Pieces Per Package

1 Pack(s)Available

9 Days or more

Stainless SteelNo4989999316247490-011135000 (1 Set)

5 Pieces Per Package

1 Pack(s)Available

9 Days or more

SteelBright chromate4989999316261490-013829000 (1 Set)

Loading...

  1. 1

Basic Information

Quantity(piece) 5 (1 Set)

Additional Products in this Category

Tech Support