(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Fitting for Braided Hose

Fitting for Braided Hose
  • Volume Discount

• This is a fitting for braided hoses.
• Complies with RoHs Directive (low cadmium-brass)

Part Number

Configured Part Number is shown.

Part Number
TBJ-6
TBJ-8
TBJ-9
TBJ-10
TBJ-12
TBJ-15
TBJ-19
TBJ-25
TBJ-32
TBJ-38
TBJ-50
Part NumberMinimum order quantityVolume DiscountDays to Ship Thread Size Connection Connection aperture diameter D Outer diameter of hose barb
(mm)
JAN code Ordering Code Mass
(g)
1 Piece(s)Available

9 Days or more

1/4B1/46.04989999431704496-413625
1 Piece(s)Available

9 Days or more

1/4B1/48.04989999431711496-414425
1 Piece(s)Available

9 Days or more

3/8B3/89.04989999431728496-415235
1 Piece(s)Available

9 Days or more

3/8B3/810.04989999431735496-405535
1 Piece(s)Available

9 Days or more

1/2B1/212.04989999431742496-406365
1 Piece(s)Available

8 Days or more

1/2B1/215.04989999431759496-407175
1 Piece(s)Available

9 Days or more

3/4B3/419.04989999431766496-4080135
1 Piece(s)Available

9 Days or more

1B125.04989999431773496-4098260
1 Piece(s)Available

12 Days or more

1/4B1/432.04989999431780496-4101345
1 Piece(s)Available

9 Days or more

1/2B1/238.04989999431797496-4110405
1 Piece(s)Available

9 Days or more

2B250.04989999431803496-4128710

Loading...

  1. 1

Basic Information

Types Hose Fittings Applicable Fluids Water / Air Body Material Brass (Low Cadmium Type)
Shape Straight Hose connection type Hose Barb Types of connection Male thread
Types of connection screw R Quantity(piece) 1 Fluid temperature(℃) 0 to 70℃
Operating Pressure(MPa) 1.0

Additional Products in this Category

Tech Support