(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Nipple Hose Joint【1-5 Pieces Per Package】

Part Number

Configured Part Number is shown.

Part Number
NHJ107
NHJ209
NHJ310
NHJ414
NHJ620
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship Thread Size Connection Connection aperture diameter D Outer diameter of hose barb
(mm)
JAN code Ordering Code Mass
(g)

5 Pieces Per Package

1 Pack(s)Available

8 Days or more

1/8B1/87.04989999340952177-9249100

5 Pieces Per Package

1 Pack(s)Available

8 Days or more

1/4B1/49.04989999340969177-9257190

3 Pieces Per Package

1 Pack(s)Available

8 Days or more

3/8B3/810.54989999340976177-9265174

2 Pieces Per Package

1 Pack(s)Available

8 Days or more

1/2B1/214.04989999340983177-9273216
1 Piece(s)Available

8 Days or more

3/4B3/420.54989999340990177-9281198

Loading...

  1. 1

Basic Information

Types Related components (sleeve nipple) Applicable Fluids Water / Air / Oil Body Material Brass (C3604)
Shape Straight Hose connection type Hose Barb Types of connection Male thread
Types of connection screw R Quantity(piece) 1 Fluid temperature(℃) -50~150
Operating Pressure(MPa) 3.45 Surface Treatment Chrome Plating Finish

Additional Products in this Category

Tech Support