(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Pan Head Phillips Drive Screw - Full Thread【11-146 Pieces Per Package】 (Part Numbers)

Pan Head Phillips Drive Screw - Full Thread
  • Volume Discount

[Type B70]
 • A trivalent chromate product with a low impact on the environment.

[Type B01/B05]
 • A small general Phillips head screw.

[Type TB91]
 • The bolt features properties of titanium, such as being lightweight, tough, free from rust, not hazardous, anti-static, and excellent chemical resistance.
 • For general usage requiring strength, heat resistance, and abrasion resistance.
 • For assembling precision equipment where deformation is not permitted.

Part Number

Configured Part Number is shown.

B7010620

Part Number
B7010620
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship Nominal of Thread (M) Length L (mm) Pitch
(mm)
Material Surface Treatment Strength Class(Steel) Qty. / Pack
(piece)
JAN code Ordering Code Mass

42 Pieces Per Package

1 Pack(s)Available

8 Days or more

6201[Steel] Low-Carbon Steel (S​W​C​H)Trivalent Chromate[4.6] 4.6~4.8424989999076981285-4813237.9

Loading...

  1. 1

Basic Information

Detailed Shape Pan Mounting Hole Shape Phillips Basic Shape Standard (Round)
Thread ridge Type Metric coarse Tip shape Flat End Sales Unit Box/package
Application Standard Screw Type Complete thread

Please check the type/dimensions/specifications of the part B7010620 in the Pan Head Phillips Drive Screw - Full Thread series.

Products like this...

Part Number
B010640
B010675
B050650
B7010625
B7010645
B7010660
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship Nominal of Thread (M) Length L (mm) Pitch
(mm)
Material Surface Treatment Strength Class(Steel) Qty. / Pack
(piece)
JAN code Ordering Code Mass

50 Pieces Per Package

1 Pack(s)Available

8 Days or more

6401[Steel] Low-Carbon Steel (S​W​C​H)Bright Chromate Plating[4.6] 4.6~4.8504989999051278159-0511454

18 Pieces Per Package

1 Pack(s)Available

8 Days or more

6751[Steel] Low-Carbon Steel (S​W​C​H)Bright Chromate Plating[4.6] 4.6~4.8184989999051346159-0588256

15 Pieces Per Package

1 Pack(s)Available

8 Days or more

6501[Stainless Steel] Stainless SteelNo4.8154989999052145159-1223162

36 Pieces Per Package

1 Pack(s)Available

8 Days or more

6251[Steel] Low-Carbon Steel (S​W​C​H)Trivalent Chromate[4.6] 4.6~4.8364989999076998285-4821235.1

22 Pieces Per Package

1 Pack(s)Available

8 Days or more

6451[Steel] Low-Carbon Steel (S​W​C​H)Trivalent Chromate[4.6] 4.6~4.8224989999077032285-4864218.7

14 Pieces Per Package

1 Pack(s)Available

8 Days or more

6601[Steel] Low-Carbon Steel (S​W​C​H)Trivalent Chromate[4.6] 4.6~4.8144989999077063285-4899176.7

Additional Products in this Category

Tech Support