(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Silica Cloth (Twill weave)

Silica Cloth (Twill weave)
  • Volume Discount

- Highly pure silica fibers made of 95% silicon dioxide.
- Excellent heat and shock resistance; can be used in rapidly-changing temperature conditions.
- No asbestos.
- Ultra-high temperature material that can be used in 1000°C environments.
-

Part Number

Configured Part Number is shown.

TST1350

Part Number
TST1350
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

8 Days or more

Loading...

  1. 1

Basic Information

Type Tape Width(mm) 50 Length(m) 30
Thickness(mm) 1.3 Operating Temperature Range(℃) 1000℃ Specifications No adhesive (Fix with wire, etc.)
Quantity(Coil) 1 JAN code 4989999430127 Ordering Code 301-7109
Mass(kg) 1.8

Please check the type/dimensions/specifications of the part TST1350 in the Silica Cloth (Twill weave) series.

Additional Products in this Category

Tech Support