(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Free Hose Band (Hoop Band)【1-10 Pieces Per Package】

Free Hose Band (Hoop Band)
  • Volume Discount

•Material : Stainless steel (screw:SUS430, band / housing: SUS304), Stainless steel (screw:SUS430, housing: SUS304), Stainless steel + steel (screw: steel, band / housing: SUS430), Stainless steel + steel (screw: steel, housing: SUS430)
For complete product overview and details on Free Hose Band (Hoop Band) see the sections below:

Part Number

Configured Part Number is shown.

Part Number
FPB-30
FPB-50
FPB-K
SFPB-30
SFPB-50
SFPB-K
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship Material Band Width
(mm)
Length
(m)
Specifications Quantity
(Set)
Quantity
(piece)
JAN code Ordering Code Mass
(g)
1 Piece(s)Available

8 Days or more

[Stainless Steel + Steel] Stainless steel + steel (screw: steel, band / housing: SUS430)83Contents of Package: Band: 1, Clamp: 81-4989999397406764-4728130 (When 1 Set)
1 Piece(s)Available

8 Days or more

[Stainless Steel + Steel] Stainless steel + steel (screw: steel, band / housing: SUS430)85Contents of Package: Band: 1, Clamp: 81-4989999397413764-4736195 (When 1 Set)

10 Pieces Per Package

1 Pack(s)Available

11 Days or more

[Stainless Steel] Stainless steel (screw:SUS430, housing: SUS304)----10 (One Box)4989999397420764-474455 (When 10 pcs.)
1 Piece(s)Available

8 Days or more

[Stainless Steel] Stainless steel (screw:SUS430, band / housing: SUS304)83Contents of Package: Band: 1, Clamp: 81-4989999397437764-4752130 (When 1 Set)
1 Piece(s)Available

8 Days or more

[Stainless Steel] Stainless steel (screw:SUS430, band / housing: SUS304)85Contents of Package: Band: 1, Clamp: 81-4989999397444764-4761195 (When 1 Set)

10 Pieces Per Package

1 Pack(s)Available

9 Days or more

[Stainless Steel + Steel] Stainless steel + steel (screw: steel, housing: SUS430)----10 (One Box)4989999397451764-477955 (When 10 pcs.)

Loading...

  1. 1

Basic Information

Types Band length free

Additional Products in this Category

Tech Support