(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 5:00 p.m. 3/1 to 4:00 p.m. (CST) 3/2/2025. We apologize for the inconvenience.

Hanging Band (with Turnbuckle Assembly)

Hanging Band (with Turnbuckle Assembly)
  • Volume Discount

•The main Application tube outer diameter (mm): 20 to Less than 30
•Material: Steel (SPHC)
•Surface Treatment: Bright chromate
•Type: Hanging Band
•Compatible Pipe Type: Steel pipe / PVC pipe

PDF

Part Number

Configured Part Number is shown.

 
Part Number
TPS308
TPS309
Part NumberMinimum order quantityVolume DiscountDays to Ship B
(mm)
JAN code Ordering Code Mass
(g)
1 Piece(s)Available

8 Days or more

634989999087390282-095181
1 Piece(s)Available

8 Days or more

654989999087406282-096090

Loading...

  1. 1

Basic Information

Types Hanging Band Compatible Pipe Outer Diameter (D)(mm) 20~Less than 30 Material Steel (SPHC)
Applicable Pipe Type Steel pipe / PVC pipe Surface Treatment Bright chromate C(mm) 25
t(mm) 1.2 W(mm) 25 Screw Size d1 W3/8
Screw Size d2 M6×22 Quantity(piece) 1

Additional Products in this Category

Tech Support