(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Spring Pin【16-182 Pieces Per Package】

Spring Pin
  • Volume Discount

•Property: Regular
•Style: Oversized Pin
•Shaft End Shape: Standard
•Material: Spring Steel (SK5, S50, S65CM)
•Diameter (mm): 2

Part Number

Configured Part Number is shown.

Part Number
B180210
B180212
B180215
B180220
B180310
B180312
B180315
B180320
B180325
B180330
B180412
B180415
B180420
B180425
B180430
B180435
B180440
B180515
B180520
B180525
B180530
B180535
B180540
B180550
B180620
B180625
B180630
B180635
B180640
B180645
B180650
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship Length L
(mm)
O.D.(Max)
(mm)
O.D.(Min)
(mm)
Qty. / Pack
(piece)
JAN code Ordering Code Mass
(g)

182 Pieces Per Package

1 Pack(s)Available

8 Days or more

102.252.151824989999083002212-824116.16 (When 182 pcs.)

139 Pieces Per Package

1 Pack(s)Available

8 Days or more

122.252.151394989999083019212-825014.8 (When 139 pcs.)

120 Pieces Per Package

1 Pack(s)Available

8 Days or more

152.252.151204989999083026212-826817.05 (When 120 pcs.)

100 Pieces Per Package

1 Pack(s)Available

8 Days or more

202.252.151004989999083033212-827617.76 (When 100 pcs.)

90 Pieces Per Package

1 Pack(s)Available

8 Days or more

103.253.15904989999083040212-828418.82 (When 90 pcs.)

90 Pieces Per Package

1 Pack(s)Available

8 Days or more

123.253.15904989999083057212-829222.59 (When 90 pcs.)

87 Pieces Per Package

1 Pack(s)Available

8 Days or more

153.253.15874989999083064212-830629.11 (When 87 pcs.)

69 Pieces Per Package

1 Pack(s)Available

8 Days or more

203.253.15694989999083071212-831428.87 (When 69 pcs.)

57 Pieces Per Package

1 Pack(s)Available

8 Days or more

253.253.15574989999083088212-832229.81 (When 57 pcs.)

51 Pieces Per Package

1 Pack(s)Available

9 Days or more

303.253.15514989999083095212-833124.1 (When 51 pcs.)

64 Pieces Per Package

1 Pack(s)Available

8 Days or more

124.44.2644989999083101212-834927.27 (When 64 pcs.)

73 Pieces Per Package

1 Pack(s)Available

8 Days or more

154.44.2734989999083118212-835741.47 (When 73 pcs.)

60 Pieces Per Package

1 Pack(s)Available

8 Days or more

204.44.2604989999083125212-836542.61 (When 60 pcs.)

50 Pieces Per Package

1 Pack(s)Available

8 Days or more

254.44.2504989999083132212-837344.39 (When 50 pcs.)

43 Pieces Per Package

1 Pack(s)Available

8 Days or more

304.44.2434989999083149212-838148.59 (When 43 pcs.)

38 Pieces Per Package

1 Pack(s)Available

8 Days or more

354.44.2384989999083156212-839048.56 (When 38 pcs.)

36 Pieces Per Package

1 Pack(s)Available

8 Days or more

404.44.2364989999083163212-840351.12 (When 36 pcs.)

54 Pieces Per Package

1 Pack(s)Available

8 Days or more

155.45.2544989999083187212-885347.99 (When 54 pcs.)

45 Pieces Per Package

1 Pack(s)Available

8 Days or more

205.45.2454989999083194212-886149.95 (When 45 pcs.)

37 Pieces Per Package

1 Pack(s)Available

8 Days or more

255.45.2374989999083200212-889651.35 (When 37 pcs.)

33 Pieces Per Package

1 Pack(s)Available

8 Days or more

305.45.2334989999083217212-890058.64 (When 33 pcs.)

28 Pieces Per Package

1 Pack(s)Available

8 Days or more

355.45.2284989999083224212-891855.97 (When 28 pcs.)

24 Pieces Per Package

1 Pack(s)Available

8 Days or more

405.45.2244989999083231212-892653.3 (When 24 pcs.)

20 Pieces Per Package

1 Pack(s)Available

8 Days or more

505.45.2204989999083255212-895155.54 (When 20 pcs.)

33 Pieces Per Package

1 Pack(s)Available

8 Days or more

206.46.2334989999083262212-897754.64 (When 33 pcs.)

27 Pieces Per Package

1 Pack(s)Available

8 Days or more

256.46.2274989999083279212-899355.91 (When 27 pcs.)

24 Pieces Per Package

1 Pack(s)Available

8 Days or more

306.46.2244989999083286212-900163.62 (When 24 pcs.)

20 Pieces Per Package

1 Pack(s)Available

8 Days or more

356.46.2204989999083293212-901959.64 (When 20 pcs.)

18 Pieces Per Package

1 Pack(s)Available

8 Days or more

406.46.2184989999083309212-902759.63 (When 18 pcs.)

16 Pieces Per Package

1 Pack(s)Available

8 Days or more

456.46.2164989999083316212-903559.64 (When 16 pcs.)

16 Pieces Per Package

1 Pack(s)Available

8 Days or more

506.46.2164989999083323212-904366.27 (When 16 pcs.)

Loading...

  1. 1

Basic Information

Shape Straight/Parallel Joggling Style Positive Tolerance Shaft End Shape Standard
Nominal Diameter d(mm) 2 Properties General Material Details Spring Steel (SK5, S50, S65CM)
Surface Finish Phosphate coated Min. Qty of Sale Box/package

Additional Products in this Category

Tech Support