(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Handles - U-type, rounded, stainless steel. (Part Numbers)

Handles - U-type, rounded, stainless steel.
  • Volume Discount

Selectable handle diameter. Mounting method: external thread or internal thread.

Part Number

Configured Part Number is shown.

TTO12250B

Part Number
TTO12250B
Part NumberMinimum order quantityVolume DiscountDays to Ship Applied Load
(N)
Mounting Method Mounting Pitch
(mm)
Diameter
(mm)
Full height
(mm)
Full Length
(mm)
Screw Dimension Thread Length
(mm)
Screw Depth
(mm)
JAN code Ordering Code Mass
(g)
1 Piece(s)Available

8 Days or more

740Male thread2501250262M8×1.2520.0-4989999274776275-4614305

Loading...

  1. 1

Basic Information

Main Body Type Imposition Type Surfaced Type Category U Shaped U-shaped Type Straight
Additional Function No Main Body Material Stainless Steel (304 Stainless Steel) Main Body, Surface Treatment Mirror Surface
Handle Cross Sectional Shape Round shape Qty.(piece) 1

Please check the type/dimensions/specifications of the part TTO12250B in the Handles - U-type, rounded, stainless steel. series.

Products like this...

Part Number
TTO10110B
TTO10120A
TTO10120B
TTO12300A
TTO12300B
TTO640A
Part NumberMinimum order quantityVolume DiscountDays to Ship Applied Load
(N)
Mounting Method Mounting Pitch
(mm)
Diameter
(mm)
Full height
(mm)
Full Length
(mm)
Screw Dimension Thread Length
(mm)
Screw Depth
(mm)
JAN code Ordering Code Mass
(g)
1 Piece(s)Available

8 Days or more

590Male thread1101050120M6×1.0011.0-4989999274738275-4576124
1 Piece(s)Available

8 Days or more

590Female Thread1201050130M6×1.00-8.04989999274882275-4444118
1 Piece(s)Available

8 Days or more

590Male thread1201050130M6×1.0011.0-4989999274745275-4584132
1 Piece(s)Available

8 Days or more

740Female Thread3001250312M8×1.25-12.54989999274929275-4487314
1 Piece(s)Available

8 Days or more

740Male thread3001250312M8×1.2520.0-4989999274783275-4622350
1 Piece(s)Available

8 Days or more

200Female Thread4062346M4×0.70-7.04989999274790275-435514

Additional Products in this Category

Tech Support