(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Handles - U-type, rounded, stainless steel.

Handles - U-type, rounded, stainless steel.
  • Volume Discount

Selectable handle diameter. Mounting method: external thread or internal thread.

Part Number

Configured Part Number is shown.

Part Number
TTO10100A
TTO10100B
TTO10110A
TTO10110B
TTO10120A
TTO10120B
TTO12150A
TTO12150B
TTO12200A
TTO12200B
TTO12250A
TTO12250B
TTO12300A
TTO12300B
TTO640A
TTO640B
TTO660A
TTO660B
TTO680A
TTO680B
TTO768A
TTO768B
TTO8100A
TTO8100B
TTO8110A
TTO8110B
TTO8120A
TTO8120B
TTO890A
TTO890B
TTO9100A
TTO9100B
Part NumberMinimum order quantityVolume DiscountDays to Ship Applied Load
(N)
Mounting Method Mounting Pitch
(mm)
Diameter
(mm)
Full height
(mm)
Full Length
(mm)
Screw Dimension Thread Length
(mm)
Screw Depth
(mm)
JAN code Ordering Code Mass
(g)
1 Piece(s)Available

8 Days or more

590Female Thread1001050110M6×1.00-8.04989999274868275-4428105
1 Piece(s)Available

8 Days or more

590Male thread1001050110M6×1.0011.0-4989999274721275-4568119
1 Piece(s)Available

8 Days or more

590Female Thread1101050120M6×1.00-8.04989999274875275-4436112
1 Piece(s)Available

8 Days or more

590Male thread1101050120M6×1.0011.0-4989999274738275-4576124
1 Piece(s)Available

8 Days or more

590Female Thread1201050130M6×1.00-8.04989999274882275-4444118
1 Piece(s)Available

8 Days or more

590Male thread1201050130M6×1.0011.0-4989999274745275-4584132
1 Piece(s)Available

8 Days or more

740Female Thread1501250162M8×1.25-12.54989999274899275-4452181
1 Piece(s)Available

8 Days or more

740Male thread1501250162M8×1.2520.0-4989999274752275-4592218
1 Piece(s)Available

8 Days or more

740Female Thread2001250212M8×1.25-12.54989999274905275-4461226
1 Piece(s)Available

8 Days or more

740Male thread2001250212M8×1.2520.0-4989999274769275-4606262
1 Piece(s)Available

8 Days or more

740Female Thread2501250262M8×1.25-12.54989999274912275-4479269
1 Piece(s)Available

8 Days or more

740Male thread2501250262M8×1.2520.0-4989999274776275-4614305
1 Piece(s)Available

8 Days or more

740Female Thread3001250312M8×1.25-12.54989999274929275-4487314
1 Piece(s)Available

8 Days or more

740Male thread3001250312M8×1.2520.0-4989999274783275-4622350
1 Piece(s)Available

8 Days or more

200Female Thread4062346M4×0.70-7.04989999274790275-435514
1 Piece(s)Available

8 Days or more

200Male thread4062346M4×0.707.0-4989999274653275-449519
1 Piece(s)Available

8 Days or more

200Female Thread6062366M4×0.70-7.04989999274806275-436318
1 Piece(s)Available

8 Days or more

200Male thread6062366M4×0.707.0-4989999274660275-450923
1 Piece(s)Available

8 Days or more

200Female Thread8063086M4×0.70-7.04989999274813275-437126
1 Piece(s)Available

8 Days or more

200Male thread8063086M4×0.707.0-4989999274677275-451730
1 Piece(s)Available

8 Days or more

440Female Thread6873075M5×0.80-8.04989999284560284-814730
1 Piece(s)Available

8 Days or more

440Male thread6873075M5×0.8011.0-4989999284546284-812139
1 Piece(s)Available

8 Days or more

440Female Thread100840108M5×0.80-8.04989999274837275-439861
1 Piece(s)Available

8 Days or more

440Male thread100840108M5×0.8011.0-4989999274691275-453368
1 Piece(s)Available

8 Days or more

440Female Thread110840118M5×0.80-8.04989999274844275-440163
1 Piece(s)Available

8 Days or more

440Male thread110840118M5×0.8011.0-4989999274707275-454172
1 Piece(s)Available

8 Days or more

440Female Thread120840128M5×0.80-8.04989999274851275-441067
1 Piece(s)Available

8 Days or more

440Male thread120840128M5×0.8011.0-4989999274714275-455076
1 Piece(s)Available

9 Days or more

440Female Thread9083098M5×0.80-8.04989999274820275-438048
1 Piece(s)Available

8 Days or more

440Male thread9083098M5×0.8011.0-4989999274684275-452557
1 Piece(s)Available

8 Days or more

440Female Thread100930109M5×0.80-8.04989999284577284-815565
1 Piece(s)Available

8 Days or more

440Male thread100930109M5×0.8011.0-4989999284553284-813975

Loading...

  1. 1

Basic Information

Main Body Type Imposition Type Surfaced Type Category U Shaped U-shaped Type Straight
Additional Function No Main Body Material Stainless Steel (304 Stainless Steel) Main Body, Surface Treatment Mirror Surface
Handle Cross Sectional Shape Round shape Qty.(piece) 1

Additional Products in this Category

Tech Support