(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Pan Head Screw with Washer - Steel, M2 - M4, Torx, Tamper-Resistant【33-37 Pieces Per Package】

Pan Head Screw with Washer - Steel, M2 - M4, Torx, Tamper-Resistant
  • Volume Discount

[Product Specifications]
[Features]
•Material: Steel,
•Strength Class (Steel): 4.8
•Surface Treatment: Trivalent White
•Cannot be removed using normal tools due to the pin in the center of torx drive
•Good torque transmission ensures no slipping for excellent workability

Part Number

Configured Part Number is shown.

Part Number
B108-0205
B108-0206
B108-0208
B108-0306
B108-0308
B108-0310
B108-0408
B108-0410
B108-2605
B108-2606
B108-2608
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship Nominal of Thread (M) Length L (mm) Pitch
(mm)
Qty.
(piece)
JAN code Ordering Code Mass
(g)

35 Pieces Per Package

1 Pack(s)Available

8 Days or more

250.4354989999379587765-087618.1

35 Pieces Per Package

1 Pack(s)Available

8 Days or more

260.4354989999379594765-088418.1

35 Pieces Per Package

1 Pack(s)Available

8 Days or more

280.4354989999379600765-089219.5

37 Pieces Per Package

1 Pack(s)Available

8 Days or more

360.5374989999379617765-090635.2

37 Pieces Per Package

1 Pack(s)Available

8 Days or more

380.5374989999379624765-091437.8

37 Pieces Per Package

1 Pack(s)Available

8 Days or more

3100.5374989999379631765-092241.8

33 Pieces Per Package

1 Pack(s)Available

8 Days or more

480.7334989999379648765-093163.1

33 Pieces Per Package

1 Pack(s)Available

8 Days or more

4100.7334989999379655765-094968.4

37 Pieces Per Package

1 Pack(s)Available

8 Days or more

2.650.45374989999379662765-095726.7

37 Pieces Per Package

1 Pack(s)Available

8 Days or more

2.660.45374989999379679765-096527.8

37 Pieces Per Package

1 Pack(s)Available

8 Days or more

2.680.45374989999379686765-097330.4

Loading...

  1. 1

Basic Information

Detailed Shape Pan Mounting Hole Shape Hexalobular socket Basic Shape Standard (Round)
Material Steel Surface Treatment Trivalent White Thread ridge Type Metric coarse
Tip shape Flat End Sales Unit Box/package Application Tamper-proof
Strength Class(Steel) 4.8

Additional Products in this Category

Tech Support