(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Hex Socket Cap Screw with Spring and Flat Washer - Steel, Stainless Steel, M3 - M6【5-20 Pieces Per Package】 (Part Numbers)

Hex Socket Cap Screw with Spring and Flat Washer - Steel, Stainless Steel, M3 - M6
  • Volume Discount

[Product Specifications]
[Material] Equivalent to 4137 Alloy Steel, Equivalent to SUS304
· There is no need to set washers or spring washers.
· Can be tightened with a hex wrench; ideal for machine assembly.
· Comes with a washer/spring washer to prevent screws from loosening.
Available with various finish options

Part Number

Configured Part Number is shown.

B8770630

Part Number
B8770630
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship Nominal of Thread (M) Length L (mm) Pitch
(mm)
Material Surface Treatment Strength Class(Steel) Strength Class(Stainless) Qty.
(piece)
JAN code Ordering Code Mass
(g)

5 Pieces Per Package

1 Pack(s)Available

8 Days or more

6301[Steel] 4137 Alloy Steel[Trivalent Chromate] Trivalent Black10.9-54989999288025285-778250.6

Loading...

  1. 1

Basic Information

Detailed Shape Standard Mounting Hole Shape Hex Socket Basic Shape Standard (Round)
Thread ridge Type Metric coarse Tip shape Flat End Sales Unit Box/package
Application Standard

Please check the type/dimensions/specifications of the part B8770630 in the Hex Socket Cap Screw with Spring and Flat Washer - Steel, Stainless Steel, M3 - M6 series.

Products like this...

Part Number
B0780306
B0780308
B0780310
B0780312
B0780315
B0780320
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship Nominal of Thread (M) Length L (mm) Pitch
(mm)
Material Surface Treatment Strength Class(Steel) Strength Class(Stainless) Qty.
(piece)
JAN code Ordering Code Mass
(g)

20 Pieces Per Package

1 Pack(s)Available

8 Days or more

360.5[Stainless Steel] 304 Stainless Steel EquivalentNo-A2-70204989999289251285-901728.2

20 Pieces Per Package

1 Pack(s)Available

8 Days or more

380.5[Stainless Steel] 304 Stainless Steel EquivalentNo-A2-70204989999289268285-902530.2

19 Pieces Per Package

1 Pack(s)Available

8 Days or more

3100.5[Stainless Steel] 304 Stainless Steel EquivalentNo-A2-70194989999289275285-903332.9

19 Pieces Per Package

1 Pack(s)Available

8 Days or more

3120.5[Stainless Steel] 304 Stainless Steel EquivalentNo-A2-70194989999289282285-904134.3

17 Pieces Per Package

1 Pack(s)Available

8 Days or more

3150.5[Stainless Steel] 304 Stainless Steel EquivalentNo-A2-70174989999289299285-905035.2

14 Pieces Per Package

1 Pack(s)Available

8 Days or more

3200.5[Stainless Steel] 304 Stainless Steel EquivalentNo-A2-70144989999289305285-906837.7

Additional Products in this Category

Tech Support