(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Hex Head Bolt with Spring and Flat Washer - Carbon Steel, Trivalent Chromate, M6 - M12【3-21 Pieces Per Package】

Hex Head Bolt with Spring and Flat Washer - Carbon Steel, Trivalent Chromate, M6 - M12
  • Volume Discount

[Product Specifications]
[Features]
- No need to put in washers and spring washers.
Thicknesses of up to 12 mm in diameter are available.
Strength Class (Steel): 4.8
Material: SWCH Carbon Steel
Surface Treatment: Trivalent White

PDF

Part Number

Configured Part Number is shown.

Part Number
B7160610
B7160612
B7160615
B7160616
B7160620
B7160625
B7160630
B7160815
B7160816
B7160820
B7160825
B7160830
B7160835
B7160840
B7160845
B7160850
B7161020
B7161025
B7161030
B7161035
B7161040
B7161045
B7161050
B7161220
B7161225
B7161230
B7161235
B7161240
B7161245
B7161250
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship Nominal of Thread (M) Length L (mm) Pitch
(mm)
Qty.
(piece)
JAN code Ordering Code Mass
(g)

20 Pieces Per Package

1 Pack(s)Available

8 Days or more

6101204989999294279300-2616129.6

21 Pieces Per Package

1 Pack(s)Available

8 Days or more

6121214989999294286300-2624142.6

20 Pieces Per Package

1 Pack(s)Available

8 Days or more

6151204989999294293300-2632143.6

20 Pieces Per Package

1 Pack(s)Available

9 Days or more

6161204989999294309300-2641149.6

19 Pieces Per Package

1 Pack(s)Available

8 Days or more

6201194989999294316300-2659155.4

18 Pieces Per Package

1 Pack(s)Available

8 Days or more

6251184989999294323300-2667160.7

17 Pieces Per Package

1 Pack(s)Available

8 Days or more

6301174989999294330300-2675168.6

10 Pieces Per Package

1 Pack(s)Available

8 Days or more

8151.25104989999294347300-2683149.3

10 Pieces Per Package

1 Pack(s)Available

8 Days or more

8161.25104989999294354300-2691151.9

10 Pieces Per Package

1 Pack(s)Available

8 Days or more

8201.25104989999294361300-2705164.9

9 Pieces Per Package

1 Pack(s)Available

8 Days or more

8251.2594989999294170300-2519161.1

9 Pieces Per Package

1 Pack(s)Available

8 Days or more

8301.2594989999294187300-2527176.4

8 Pieces Per Package

1 Pack(s)Available

8 Days or more

8351.2584989999294194300-2535169.3

8 Pieces Per Package

1 Pack(s)Available

8 Days or more

8401.2584989999294200300-2543181.9

7 Pieces Per Package

1 Pack(s)Available

8 Days or more

8451.2574989999294217300-2551170.1

6 Pieces Per Package

1 Pack(s)Available

8 Days or more

8501.2564989999294224300-2560153.3

6 Pieces Per Package

1 Pack(s)Available

8 Days or more

10201.564989999294231300-2578182.4

6 Pieces Per Package

1 Pack(s)Available

8 Days or more

10251.564989999294248300-2586198.3

5 Pieces Per Package

1 Pack(s)Available

8 Days or more

10301.554989999294255300-2594179

5 Pieces Per Package

1 Pack(s)Available

8 Days or more

10351.554989999294262300-2608191.4

4 Pieces Per Package

1 Pack(s)Available

8 Days or more

10401.544989999294071300-2411163.1

4 Pieces Per Package

1 Pack(s)Available

8 Days or more

10451.544989999294088300-2420173

4 Pieces Per Package

1 Pack(s)Available

8 Days or more

10501.544989999294095300-2438181.6

3 Pieces Per Package

1 Pack(s)Available

8 Days or more

12201.7534989999294101300-2446136.2

3 Pieces Per Package

1 Pack(s)Available

8 Days or more

12251.7534989999294118300-2454145.2

3 Pieces Per Package

1 Pack(s)Available

8 Days or more

12301.7534989999294125300-2462156

3 Pieces Per Package

1 Pack(s)Available

8 Days or more

12351.7534989999294132300-2471167.9

3 Pieces Per Package

1 Pack(s)Available

8 Days or more

12401.7534989999294149300-2489178.6

3 Pieces Per Package

1 Pack(s)Available

8 Days or more

12451.7534989999294156300-2497189.4

3 Pieces Per Package

1 Pack(s)Available

8 Days or more

12501.7534989999294163300-2501199.2
Part Number
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship Nominal of Thread (M) Length L (mm) Pitch
(mm)
Qty.
(piece)
JAN code Ordering Code Mass
(g)

Loading...

  1. 1

Basic Information

Detailed Shape Standard Mounting Hole Shape No Basic Shape Hex
Material SWCH Carbon Steel Surface Treatment Trivalent White Thread ridge Type Metric coarse
Tip shape Flat End Sales Unit Box/package Application Standard
Strength Class(Steel) 4.8

Additional Products in this Category

Tech Support