(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
[Features]
· Material of the foamed polyethylene sheet
· Can be cut to the required size
· Excellent weatherproofing, heat resistance, chemical resistance, heat retention, and cool keeping property
[Application]
· Reusable shipping carton cushion material, organization sheet, and handiwork.
Part Number
Configured Part Number is shown.
TPEH-0510B
Material, General | Foamed Polyethylene | Adhesive Tape | No Seal | Thickness(mm) | 5 |
---|---|---|---|---|---|
Width(mm) | 1000 | Length(mm) | 1000 | Material, Details | Polyethylene Sponge |
Specifications | Hard type | Color | Blue | Operating Temperature Range(℃) | -20~70 |
Density | 65kg/m3 | Qty. | A piece | JAN code | 4989999384383 |
Ordering Code | 764-3136 | Mass(g) | 325 |
Please check the type/dimensions/specifications of the part TPEH-0510B in the Polyethylene Foam Sheet series.
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy