(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Round Stopper

Round Stopper
  • Volume Discount

[Features]
• As the feel of a collision is small and the noise is low,
the impact of the collision and the influence on surrounding is reduced.
• The absorption energy is large in spite of the compact design.

[Application]
• Cushioning material for ceiling cranes and stopper.

Part Number

Configured Part Number is shown.

Part Number
TS101
TS102
TS103
TS104
TS105
TS106
TS107
TS108
Part NumberMinimum order quantityVolume DiscountDays to Ship Max. Allowable Load
(N)
Rubber Height
(mm)
External Size
(mm)
Installation Hole Dia.
(mm)
Mounting Pitch
(mm)
JAN code Ordering Code Mass
(g)
1 Piece(s)Available

8 Days or more

785035505.5404989999359107233-8181100
1 Piece(s)Available

8 Days or more

2449056806.5634989999359114233-8190500
1 Piece(s)Available

8 Days or more

389846910013.0804989999359121233-8203900
1 Piece(s)Available

8 Days or more

614758812513.01004989999359138233-82111800
1 Piece(s)Available

8 Days or more

9796110816017.01254989999359145233-82202900
1 Piece(s)Available

8 Days or more

15493813520017.01604989999359152233-82386200
1 Piece(s)Available

8 Days or more

24490217025021.02004989999359169233-824611000
1 Piece(s)Available

9 Days or more

38984421231521.02504989999359176233-825420500

Loading...

  1. 1

Basic Information

Type Anti-vibration Rubber Application Cushion / Vibration Damping Proofing / Vibration Isolation / Buffer Operating Characteristics Standard
Connection Type Round Antivibration Rubber Type Others Vibration Absorber Material Natural Rubber (NR)
Fitting Material Rolled Steel Material for General Structure Ordering Unit(piece) 1

Additional Products in this Category

Tech Support