(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Single Wheel for Wheel Conveyor - Rubber-Lined Wheel ø40mm

Single Wheel for Wheel Conveyor - Rubber-Lined Wheel ø40mm
  • Volume Discount

[Features]
• The use of rubber-lined wheels is well-suited for the transport of articles which cannot be scratched or damaged.

Part Number

Configured Part Number is shown.

V40G-N

Part Number
V40G-N
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

10 Days or more

Loading...

  1. 1

Basic Information

Roller Material Steel O.D. D(Ø) 40 Width(mm) 9
Surface Treatment Trivalent Chromate Plating Lining Entire surface Shaft Type Axis(bolt)None
Bearing Single Bearing Material Steel Load (Reference)(N) 294
Compatible Conveyor V-40G Type Quantity(piece) 1 Ordering Code 461-2558
Mass(g) 65.5

Additional Products in this Category

Tech Support