(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

936 CAC JIS10 K F-Type Foot Valve without Lever

936 CAC JIS10 K F-Type Foot Valve without Lever
  • Volume Discount

NTV feed valve with safety design to adjust performance according to fluid.
The standard product shown is an example of the mass-produced products we have in ample stock. This allows us to deliver quality products inexpensively.
Any quantity can be ordered.
For custom orders, send us a sample or drawings and we will provide an estimate and produce a design draft.

Part Number

Configured Part Number is shown.

936-100A

Part Number
936-100A
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

15 Days or more

Loading...

  1. 1

Basic Information

Types of Valve Foot Valve Main Body Shape Straight Body Material CAC406
Applicable Fluids Water Nominal Pressure 10K Control Side Connection Types Pipe flange
Control Side Nominal The Pipe Flange 4B Handle Shape Without handle Main Body Lining No
Operation Mode No

Please check the type/dimensions/specifications of the part 936-100A in the 936 CAC JIS10 K F-Type Foot Valve without Lever series.

Additional Products in this Category

Tech Support