(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

DS LITE Barbed Socket

DS LITE Barbed Socket
  • Volume Discount

A small and lightweight air socket (fluid coupling)
An easy-to-use single action type. Simply insert the plug into the socket.

[Features]
• Compact
• Lightweight: 30% lighter (in-house comparison)
• Higher flow rate
• Alleviates the burden on worker's wrists and shoulders

Part Number

Configured Part Number is shown.

OL22H

Part Number
OL22H
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHS
1 Piece(s)Available

11 Days or more

10

Loading...

  1. 1

Basic Information

Type Standard Body Material Steel Adhesive Materials NBR Nitrile Rubber
Applicable Fluid Air Male/Female Socket (female) Valve Structure Single Passage Opening Closing Type
Thread Type For hose mounting Operating Environment, Applications Standard / Plant Piping / Industrial Machinery Operating Temperature Range(℃) -20::60
Nominal of Thread 1/4 Maximum Operating Pressure (MPa) 1.5

Please check the type/dimensions/specifications of the part OL22H in the DS LITE Barbed Socket series.

Additional Products in this Category

Tech Support