(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
[Features]
• Can be easily installed and removed to/from a small area, including small space with depth, using a hex bar wrench.
• Purposes (IN, OUT, etc.) are indicated by colors
Flexible angle enabled by the "1 axis 360 degree" rotation
Part Number
Configured Part Number is shown.
S-R510-CWT85
Types | Swivel Joints | Applicable Fluids | Air | Max. Operating Temperature(℃) | 60 |
---|---|---|---|---|---|
Max. Operating Pressure(MPa) | 1 | Types of connection | Screw⇔Tube Connection | Types of Connection Screw Supply Side | R |
Material | Steel, Brass | Axis | 1 |
Please check the type/dimensions/specifications of the part S-R510-CWT85 in the Swing Swivel Tube - Male Screw series.
Part Number |
---|
S-R510-C-WT1065Y |
S-R510-C-WT64 |
S-R510-C-WT64B |
S-R510-CWT85B |
S-R510-CWT85C |
S-R510-CWT85Y |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy