(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Square Nut Set (Steel, 50-Piece Pack)【50 Pieces Per Package】

Square Nut Set (Steel, 50-Piece Pack)
  • Volume Discount

Set of 50 standard first-in nuts (steel) and nut holders.
[Features]
· The nut material is steel (trivalent chromate) and the nut holder is polyacetal.
· Compatible with various types of frames.
· Screw holes can also be chosen.
[Applications]
· Cover material for factory automation equipment.
· For display stand cover component.
· For work bench component.
· For frame component.

Part Number

Configured Part Number is shown.

Part Number
NHG-04-3-P50
NHG-04-P50
NHG-06-3-P50
NHG-06-4-P50
NHG-06-5-P50
NHG-06-P50
NHG-08-4-P50
NHG-08-5-P50
NHG-08-6-P50
NHG-08-P50
NHR-04-3-P50
NHR-04-P50
NHR-06-3-P50
NHR-06-4-P50
NHR-06-5-P50
NHR-06-P50
NHR-08-4-P50
NHR-08-5-P50
NHR-08-6-P50
NHR-08-P50
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship RoHSThread Nominal M
(mm)
Applicable Frame Color

50 Pieces Per Package

1 Pack(s)Available

8 Days or more

10M3For the M4 FrameGreen

50 Pieces Per Package

1 Pack(s)Available

8 Days or more

10M4For the M4 FrameGreen

50 Pieces Per Package

1 Pack(s)Available

8 Days or more

10M3For the M6 FrameGreen

50 Pieces Per Package

1 Pack(s)Available

8 Days or more

10M4For the M6 FrameGreen

50 Pieces Per Package

1 Pack(s)Available

8 Days or more

10M5For the M6 FrameGreen

50 Pieces Per Package

1 Pack(s)Available

8 Days or more

10M6For the M6 FrameGreen

50 Pieces Per Package

1 Pack(s)Available

8 Days or more

10M4For the M8 FrameGreen

50 Pieces Per Package

1 Pack(s)Available

8 Days or more

10M5For the M8 FrameGreen

50 Pieces Per Package

1 Pack(s)Available

8 Days or more

10M6For the M8 FrameGreen

50 Pieces Per Package

1 Pack(s)Available

8 Days or more

10M8For the M8 FrameGreen

50 Pieces Per Package

1 Pack(s)Available

8 Days or more

10M3For the M4 FrameRed

50 Pieces Per Package

1 Pack(s)Available

8 Days or more

10M4For the M4 FrameRed

50 Pieces Per Package

1 Pack(s)Available

8 Days or more

10M3For the M6 FrameRed

50 Pieces Per Package

1 Pack(s)Available

8 Days or more

10M4For the M6 FrameRed

50 Pieces Per Package

1 Pack(s)Available

8 Days or more

10M5For the M6 FrameRed

50 Pieces Per Package

1 Pack(s)Available

8 Days or more

10M6For the M6 FrameRed

50 Pieces Per Package

1 Pack(s)Available

8 Days or more

10M4For the M8 FrameRed

50 Pieces Per Package

1 Pack(s)Available

12 Days or more

10M5For the M8 FrameRed

50 Pieces Per Package

1 Pack(s)Available

8 Days or more

10M6For the M8 FrameRed

50 Pieces Per Package

1 Pack(s)Available

8 Days or more

10M8For the M8 FrameRed

Loading...

  1. 1

Basic Information

Nut Type Pre-assembly fitting nut Function Nut・ Stopper Set Material Iron
Loosening Prevention None

Additional Products in this Category

Tech Support