(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 7:00 p.m. 11/23/2024 to 5:00 p.m. (CST) 11/24/2024. We apologize for the inconvenience.

Square Nut (Steel, 50-Piece Pack)【50 Pieces Per Package】

Part Number

Configured Part Number is shown.

 
Part Number
NSM-04-3-P50
NSM-04-4-P50
NSM-06-3-P50
NSM-06-4-P50
NSM-06-5-P50
NSM-06-6-P50
NSM-08-4-P50
NSM-08-5-P50
NSM-08-6-P50
NSM-08-8-P50
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship RoHSThread Nominal M
(mm)
Applicable Frame

50 Pieces Per Package

1 Pack(s)Available

8 Days or more

10M3For the M4 Frame

50 Pieces Per Package

1 Pack(s)Available

8 Days or more

10M4For the M4 Frame

50 Pieces Per Package

1 Pack(s)Available

8 Days or more

10M3For the M6 Frame

50 Pieces Per Package

1 Pack(s)Available

8 Days or more

10M4For the M6 Frame

50 Pieces Per Package

1 Pack(s)Available

8 Days or more

10M5For the M6 Frame

50 Pieces Per Package

1 Pack(s)Available

8 Days or more

10M6For the M6 Frame

50 Pieces Per Package

1 Pack(s)Available

8 Days or more

10M4For the M8 Frame

50 Pieces Per Package

1 Pack(s)Available

8 Days or more

10M5For the M8 Frame

50 Pieces Per Package

1 Pack(s)Available

8 Days or more

10M6For the M8 Frame

50 Pieces Per Package

1 Pack(s)Available

8 Days or more

10M8For the M8 Frame

Loading...

  1. 1

Basic Information

Nut Type Pre-assembly fitting nut Function Standard Material Iron
Loosening Prevention None

Additional Products in this Category

Tech Support