(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 p.m. 5/25/2024 to 6:00 p.m. (CDT) 5/26/2024. We apologize for the inconvenience.

Post-Assembly Insertion Nut Set (Steel)

Post-Assembly Insertion Nut Set (Steel)
  • Volume Discount

Nut compatible to various types of frames.
[Features]
· The nut material is steel (trivalent chromate) and the nut holder is polyacetal.
· When an assembled frame is to be expanded, etc., the nut can be inserted without dismantling the frame.
· Screw holes can also be chosen.
· Comes with a nut holder.
· Structural element for factory automation equipment.
[Applications]
· Cover material for factory automation equipment.
· Component members for display stand covers, work benches or frames.

Part Number

Configured Part Number is shown.

Part Number
NAST-04
NAST-04-3
NAST-06
NAST-06-3
NAST-06-4
NAST-06-5
NAST-08
NAST-08-4
NAST-08-5
NAST-08-6
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSThread Nominal M
(mm)
Applicable Frame
1 Piece(s)Available

8 Days or more

10M4For the M4 Frame
1 Piece(s)Available

8 Days or more

10M3For the M4 Frame
1 Piece(s)Available

8 Days or more

10M6For the M6 Frame
1 Piece(s)Available

8 Days or more

10M3For the M6 Frame
1 Piece(s)Available

8 Days or more

10M4For the M6 Frame
1 Piece(s)Available

8 Days or more

10M5For the M6 Frame
1 Piece(s)Available

8 Days or more

10M8For the M8 Frame
1 Piece(s)Available

8 Days or more

10M4For the M8 Frame
1 Piece(s)Available

8 Days or more

10M5For the M8 Frame
1 Piece(s)Available

8 Days or more

10M6For the M8 Frame

Loading...

  1. 1

Basic Information

Nut Type Post-Assembly Insertion Nut Function Nut・ Stopper Set Material Iron
Loosening Prevention None

Additional Products in this Category

Tech Support