(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Aluminum Extrusion Hinge, AHF

Aluminum Extrusion Hinge, AHF
  • Volume Discount

•Type: Detachable Hinges
•Body Material: A6N01S-T5
•Surface Treatment: Alumite Treatment
•Main Body Color: Silver
•Width (mm): 60

Part Number

Configured Part Number is shown.

Part Number
AHF-6055-6-L
AHF-6055-6-L-BNH
AHF-6055-6-L-BNHS
AHF-6055-6-L-CNH
AHF-6055-6-L-CNHS
AHF-6055-6-R
AHF-6055-6-R-BNH
AHF-6055-6-R-BNHS
AHF-6055-6-R-CNH
AHF-6055-6-R-CNHS
AHF-6075-8-L
AHF-6075-8-L-BNH
AHF-6075-8-L-BNHS
AHF-6075-8-L-CNH
AHF-6075-8-L-CNHS
AHF-6075-8-R
AHF-6075-8-R-BNH
AHF-6075-8-R-BNHS
AHF-6075-8-R-CNH
AHF-6075-8-R-CNHS
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSSpecifications Allowable Load
(N)
Opening Direction Length
(mm)
Compatible Extrusion Selection Package deal Tightening Bolt
1 Piece(s)Available

8 Days or more

10-100 (When 2 is Used)For Left Opening55M6 ShapeSingle Unit (No Square Nut and Nut Holder and Fastening Bolts)-
1 Piece(s)Available

8 Days or more

10Fastening Bolt/Square Nut Material: Steel100 (When 2 is Used)For Left Opening55M6 ShapeSet( with square nuts and nut holder and Fastening bolts)APB-06-15 (4 Locations)
1 Piece(s)Available

8 Days or more

10Fastening Bolt/Square Nut Material: Stainless Steel100 (When 2 is Used)For Left Opening55M6 ShapeSet( with square nuts and nut holder and Fastening bolts)APBS-06-15 (4 Locations)
1 Piece(s)Available

8 Days or more

10Fastening Bolt/Square Nut Material: Steel100 (When 2 is Used)For Left Opening55M6 ShapeSet( with square nuts and nut holder and Fastening bolts)CSW-06-15 (4 Locations)
1 Piece(s)Available

8 Days or more

10Fastening Bolt/Square Nut Material: Stainless Steel100 (When 2 is Used)For Left Opening55M6 ShapeSet( with square nuts and nut holder and Fastening bolts)CSWS-06-15 (4 Locations)
1 Piece(s)Available

8 Days or more

10-100 (When 2 is Used)Right Opening Used55M6 ShapeSingle Unit (No Square Nut and Nut Holder and Fastening Bolts)-
1 Piece(s)Available

8 Days or more

10Fastening Bolt/Square Nut Material: Steel100 (When 2 is Used)Right Opening Used55M6 ShapeSet( with square nuts and nut holder and Fastening bolts)APB-06-15 (4 Locations)
1 Piece(s)Available

8 Days or more

10Fastening Bolt/Square Nut Material: Stainless Steel100 (When 2 is Used)Right Opening Used55M6 ShapeSet( with square nuts and nut holder and Fastening bolts)APBS-06-15 (4 Locations)
1 Piece(s)Available

8 Days or more

10Fastening Bolt/Square Nut Material: Steel100 (When 2 is Used)Right Opening Used55M6 ShapeSet( with square nuts and nut holder and Fastening bolts)CSW-06-15 (4 Locations)
1 Piece(s)Available

8 Days or more

10Fastening Bolt/Square Nut Material: Stainless Steel100 (When 2 is Used)Right Opening Used55M6 ShapeSet( with square nuts and nut holder and Fastening bolts)CSWS-06-15 (4 Locations)
1 Piece(s)Available

8 Days or more

10-150 (When 2 is Used)For Left Opening75M8 ShapeSingle Unit (No Square Nut and Nut Holder and Fastening Bolts)-
1 Piece(s)Available

8 Days or more

10Fastening Bolt/Square Nut Material: Steel150 (When 2 is Used)For Left Opening75M8 ShapeSet( with square nuts and nut holder and Fastening bolts)APB-08-20 (4 Locations)
1 Piece(s)Available

8 Days or more

10Fastening Bolt/Square Nut Material: Stainless Steel150 (When 2 is Used)For Left Opening75M8 ShapeSet( with square nuts and nut holder and Fastening bolts)APBS-08-20 (4 Locations)
1 Piece(s)Available

8 Days or more

10Fastening Bolt/Square Nut Material: Steel150 (When 2 is Used)For Left Opening75M8 ShapeSet( with square nuts and nut holder and Fastening bolts)CSW-08-20 (4 Locations)
1 Piece(s)Available

8 Days or more

10Fastening Bolt/Square Nut Material: Stainless Steel150 (When 2 is Used)For Left Opening75M8 ShapeSet( with square nuts and nut holder and Fastening bolts)CSWS-08-20 (4 Locations)
1 Piece(s)Available

8 Days or more

10-150 (When 2 is Used)Right Opening Used75M8 ShapeSingle Unit (No Square Nut and Nut Holder and Fastening Bolts)-
1 Piece(s)Available

8 Days or more

10Fastening Bolt/Square Nut Material: Steel150 (When 2 is Used)Right Opening Used75M8 ShapeSet( with square nuts and nut holder and Fastening bolts)APB-08-20 (4 Locations)
1 Piece(s)Available

8 Days or more

10Fastening Bolt/Square Nut Material: Stainless Steel150 (When 2 is Used)Right Opening Used75M8 ShapeSet( with square nuts and nut holder and Fastening bolts)APBS-08-20 (4 Locations)
1 Piece(s)Available

8 Days or more

10Fastening Bolt/Square Nut Material: Steel150 (When 2 is Used)Right Opening Used75M8 ShapeSet( with square nuts and nut holder and Fastening bolts)CSW-08-20 (4 Locations)
1 Piece(s)Available

8 Days or more

10Fastening Bolt/Square Nut Material: Stainless Steel150 (When 2 is Used)Right Opening Used75M8 ShapeSet( with square nuts and nut holder and Fastening bolts)CSWS-08-20 (4 Locations)

Loading...

  1. 1

Basic Information

Type Detachable Hinges Body Material A6N01S-T5 Surface Treatment Alumite Treatment
Main Body Color Silver Width(mm) 60

Additional Products in this Category

Tech Support