(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Linear Ball Bushings - Single (economy model). LM Series.

Linear Ball Bushings - Single (economy model). LM Series.
  • Volume Discount

It is the most common single bushing, with configurable dimensions in millimeters. Available in hardened carbon steel with or without dust seals. The economical series is ideal for cost reduction.

Part Number

Configured Part Number is shown.

Part Number
LM6-UU
LM8-UU
LM10-UU
LM12-UU
LM13-UU
LM16-UU
LM20-UU
LM25-UU
LM30-UU
LM35-UU
LM40-UU
LM50-UU
LM60-UU
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSFor Shaft Size
(mm)
Overall Length L
(mm)
O.D. D
(mm)
Basic Dynamic Load Rating (Details)
(N)
Basic Static Load Rating
(N)
Inner Contact Circle Tolerance (Negative Side)
(mm)
1 Piece(s)Available

8 Days or more

1061912218160-0.009
1 Piece(s)Available

8 Days or more

1082415258220-0.009
1 Piece(s)Available

8 Days or more

10102919532430-0.009
1 Piece(s)Available

13 Days or more

10123021549430-0.009
1 Piece(s)Available

13 Days or more

10133223555440-0.009
1 Piece(s)Available

13 Days or more

10163728768650-0.009
1 Piece(s)Available

8 Days or more

1020423212821010-0.01
1 Piece(s)Available

13 Days or more

1025594021641790-0.01
1 Piece(s)Available

13 Days or more

1030644532452510-0.01
1 Piece(s)Available

8 Days or more

1035705235213090-0.012
1 Piece(s)Available

13 Days or more

1040806048444040-0.012
1 Piece(s)Available

13 Days or more

10501008082726430-0.012
1 Piece(s)Available

13 Days or more

10601109098477270-0.015

Loading...

  1. 1

Basic Information

TYPE Straight Motion Linear Motion Style Standard
Outer Cylinder Material Steel Outer Cylinder Surface Finish None Lubrication Type Standard
Type Standard Length Standard Ball Recirculating Type Single
Precision High Grade

Additional Products in this Category

Tech Support