(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Linear Ball Bushings - Compact, single bearing type. CH Series.

Linear Ball Bushings - Compact, single bearing type. CH Series.
  • Volume Discount

Single ball bushing incorporating a compact aluminum housing for a more space-saving machine design. The housing facilitates mounting of a plate from the top or side of the bushing. Bushing available in hardened carbon steel with the possibility of adding an anti-rust treatment with a greater effect than stainless steel.

Part Number

Configured Part Number is shown.

Part Number
CH6
CH8
CH10
CH12
CH13
CH16
CH20
CH25
CH30
CH35
CH40
MCH6
MCH8
MCH10
MCH16
MCH20
MCH25
MCH30
MCH35
MCH40
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSOuter Cylinder Surface Finish For Shaft Size
(mm)
Overall Length L
(mm)
Basic Dynamic Load Rating (Details)
(N)
Basic Static Load Rating
(N)
Inner Contact Circle Tolerance (Negative Side)
(mm)
1 Piece(s)Available

20 Days or more

10None626218160-0.009
1 Piece(s)Available

8 Days or more

10None830258220-0.009
1 Piece(s)Available

8 Days or more

10None1037532430-0.009
1 Piece(s)Available

8 Days or more

10None1239549430-0.009
1 Piece(s)Available

14 Days or more

10None1342555440-0.009
1 Piece(s)Available

8 Days or more

10None1649768650-0.009
1 Piece(s)Available

8 Days or more

10None205412821010-0.01
1 Piece(s)Available

8 Days or more

10None257321641790-0.01
1 Piece(s)Available

14 Days or more

10None308032452510-0.01
1 Piece(s)Available

16 Days or more

10None358635213090-0.012
1 Piece(s)Available

14 Days or more

10None409648444040-0.012
1 Piece(s)Available

14 Days or more

10Plated626218160-0.009
1 Piece(s)Available

14 Days or more

10Plated830258220-0.009
1 Piece(s)Available

9 Days or more

10Plated1037532430-0.009
1 Piece(s)Available

8 Days or more

10Plated1649768650-0.009
1 Piece(s)Available

70 Days or more

10Plated205412821010-0.01
1 Piece(s)Available

14 Days or more

10Plated257321641790-0.01
1 Piece(s)Available

69 Days or more

10Plated308032452510-0.01
1 Piece(s)Available

14 Days or more

10Plated358635213090-0.012
1 Piece(s)Available

14 Days or more

10Plated409648444040-0.012

Loading...

  1. 1

Basic Information

TYPE Housings Motion Linear Motion Style Standard
Outer Cylinder Material Aluminum Lubrication Type Standard Type Housing Type
Length Short Ball Recirculating Type Single Precision High Grade

Additional Products in this Category

Tech Support