(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Linear Ball Bushings - With square flange, long type, aluminum body. LFWL Series.

Linear Ball Bushings - With square flange, long type, aluminum body. LFWL Series.
  • Volume Discount

Long linear bushing that integrates two single linear bushings inside its aluminum body and adds a square flange that facilitates its assembly thanks to its bolt-on design. This bushing is ideal when it is required to lighten the weight of the structure or application mechanism. It is lubricated by means of a grease fitting included with the bushing.

Part Number

Configured Part Number is shown.

Part Number
LFWL16
LFWL20B
LFWL25B
LFWL30A
LFWL30B
LFWL35A
LFWL35B
LFWL40A
LFWL40B
MLFWL16
MLFWL20A
MLFWL20B
MLFWL25B
MLFWL30A
MLFWL35A
MLFWL35B
MLFWL40A
MLFWL40B
ULFWL16
ULFWL25A
ULFWL30B
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSOuter Cylinder Surface Finish For Shaft Size
(mm)
Overall Length L
(mm)
O.D. D
(mm)
Basic Dynamic Load Rating (Details)
(N)
Basic Static Load Rating
(N)
Inner Contact Circle Tolerance (Negative Side)
(mm)
1 Piece(s)Available

13 Days or more

10None161504212481300-0.009
1 Piece(s)Available

68 Days or more

10None202004820832020-0.01
1 Piece(s)Available

13 Days or more

10None252505835173570-0.01
1 Piece(s)Available

14 Days or more

10None302506552735010-0.01
1 Piece(s)Available

13 Days or more

10None303006552735010-0.01
1 Piece(s)Available

68 Days or more

10None352507257226180-0.012
1 Piece(s)Available

68 Days or more

10None353007257226180-0.012
1 Piece(s)Available

13 Days or more

10None402508478728070-0.012
1 Piece(s)Available

68 Days or more

10None403008478728070-0.012
1 Piece(s)Available

13 Days or more

10Plated161504212481300-0.009
1 Piece(s)Available

14 Days or more

10Plated201504820832020-0.01
1 Piece(s)Available

68 Days or more

10Plated202004820832020-0.01
1 Piece(s)Available

69 Days or more

10Plated252505835173570-0.01
1 Piece(s)Available

14 Days or more

10Plated302506552735010-0.01
1 Piece(s)Available

68 Days or more

10Plated352507257226180-0.012
1 Piece(s)Available

68 Days or more

10Plated353007257226180-0.012
1 Piece(s)Available

13 Days or more

10Plated402508478728070-0.012
1 Piece(s)Available

68 Days or more

10Plated403008478728070-0.012
1 Piece(s)Available

29 Days or more

10None161504212481300-0.009
1 Piece(s)Available

29 Days or more

10None252005835173570-0.01
1 Piece(s)Available

29 Days or more

10None303006552735010-0.01

Loading...

  1. 1

Basic Information

TYPE Flange Motion Linear Motion Style Standard
Outer Cylinder Material Aluminum Flange Type Standard Flange Lubrication Type Standard
Type with End Flange Length Long Ball Recirculating Type Double
Precision High Grade

Additional Products in this Category

Tech Support