(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Because its miniature size, it is possible to design compact machines and mechanisms. Available in carbon steel and stainless steel. This model does not have the option of dust seals.
Part Number
Configured Part Number is shown.
Part Number |
---|
LMS3 |
LMS3F |
LMS4 |
LMS4F |
LMS5 |
Loading...
TYPE | Straight | Style | Standard | Outer Cylinder Surface Finish | No Surface Treatment |
---|---|---|---|---|---|
Lubrication Type | NA | Length | Standard | Ball Recirculating Type | Single |
Precision | High Grade | Inner Contact Circle Tolerance (Negative Side)(mm) | -8 | Eccentricity(µm) | 4 |
Seal | Not sealed | Holder Material | Made of Carbon Steel |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy