(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Hex Bolt - LOCTITE "Precoat" 204 with 10 mm Coating Applied at 1-2 Gaps From Tip, Stainless Steel, M4 - M10, Coarse

Hex Bolt - LOCTITE "Precoat" 204 with 10 mm Coating Applied at 1-2 Gaps From Tip, Stainless Steel, M4 - M10, Coarse
  • Volume Discount

The hex bolts are coated with LOCTITE and sold in small volumes. Please use the loosening prevention feature where necessary.

Part Number

Configured Part Number is shown.

Part Number
HXN204-SUS-SA10-M4X15
HXN204-SUS-SA10-M4X20
HXN204-SUS-SA10-M4X25
HXN204-SUS-SA10-M4X30
HXN204-SUS-SA10-M5X15
HXN204-SUS-SA10-M5X20
HXN204-SUS-SA10-M5X25
HXN204-SUS-SA10-M5X30
HXN204-SUS-SA10-M5X35
HXN204-SUS-SA10-M6X15
HXN204-SUS-SA10-M6X20
HXN204-SUS-SA10-M6X25
HXN204-SUS-SA10-M6X30
HXN204-SUS-SA10-M6X35
HXN204-SUS-SA10-M6X40
HXN204-SUS-SA10-M8X15
HXN204-SUS-SA10-M8X20
HXN204-SUS-SA10-M8X25
HXN204-SUS-SA10-M8X30
HXN204-SUS-SA10-M8X35
HXN204-SUS-SA10-M8X40
HXN204-SUS-SA10-M8X45
HXN204-SUS-SA10-M10X15
HXN204-SUS-SA10-M10X20
HXN204-SUS-SA10-M10X25
HXN204-SUS-SA10-M10X30
HXN204-SUS-SA10-M10X35
HXN204-SUS-SA10-M10X40
HXN204-SUS-SA10-M10X45
HXN204-SUS-SA10-M10X50
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSNominal of Thread (M) Length L (mm) Pitch
(mm)
10 Piece(s)Available

17 Days or more

104150.7
10 Piece(s)Available

17 Days or more

104200.7
10 Piece(s)Available

17 Days or more

104250.7
10 Piece(s)Available

17 Days or more

104300.7
10 Piece(s)Available

17 Days or more

105150.8
10 Piece(s)Available

17 Days or more

105200.8
10 Piece(s)Available

17 Days or more

105250.8
10 Piece(s)Available

17 Days or more

105300.8
10 Piece(s)Available

17 Days or more

105350.8
10 Piece(s)Available

17 Days or more

106151
10 Piece(s)Available

17 Days or more

106201
10 Piece(s)Available

17 Days or more

106251
10 Piece(s)Available

17 Days or more

106301
10 Piece(s)Available

17 Days or more

106351
10 Piece(s)Available

17 Days or more

106401
10 Piece(s)Available

17 Days or more

108151.25
10 Piece(s)Available

17 Days or more

108201.25
10 Piece(s)Available

17 Days or more

108251.25
10 Piece(s)Available

17 Days or more

108301.25
10 Piece(s)Available

17 Days or more

108351.25
10 Piece(s)Available

17 Days or more

108401.25
10 Piece(s)Available

17 Days or more

108451.25
10 Piece(s)Available

17 Days or more

1010151.5
10 Piece(s)Available

17 Days or more

1010201.5
10 Piece(s)Available

17 Days or more

1010251.5
10 Piece(s)Available

17 Days or more

1010301.5
10 Piece(s)Available

17 Days or more

1010351.5
10 Piece(s)Available

17 Days or more

1010401.5
10 Piece(s)Available

17 Days or more

1010451.5
10 Piece(s)Available

17 Days or more

1010501.5

Loading...

  1. 1

Basic Information

Screw Type Complete thread Detailed Shape Standard Mounting Hole Shape No
Material Stainless Steel Thread ridge Type Metric coarse Additional Shapes Coat with loosen prevention agent
Sales Unit Box/package Application Fall Prevention

Additional Products in this Category

Tech Support