(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Hex Bolt - LOCTITE "Precoat" 204 Entirely Coated, Steel, Chrome, M6/M8, Coarse

Hex Bolt - LOCTITE "Precoat" 204 Entirely Coated, Steel, Chrome, M6/M8, Coarse
  • Volume Discount

The hex bolts are coated with LOCTITE and sold in small quantities. Please use the loosening prevention feature as necessary.

Part Number

Configured Part Number is shown.

Part Number
HXN204-STU-A-M6X10
HXN204-STU-A-M8X20
Part NumberMinimum order quantityVolume DiscountDays to Ship Nominal of Thread (M) Length L (mm) Pitch
(mm)
10 Piece(s)Available

17 Days or more

6101
10 Piece(s)Available

17 Days or more

8201.25

Loading...

  1. 1

Basic Information

Screw Type Complete thread Detailed Shape Standard Mounting Hole Shape No
Material Steel Thread ridge Type Metric coarse Additional Shapes Coat with loosen prevention agent
Sales Unit Box/package Application Fall Prevention

Additional Products in this Category

Tech Support