(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Hex Head Bolt with Spring and Flat Washer - Steel, Class 10.9, Black Oxide, M6 - M10, I-3

Hex Head Bolt with Spring and Flat Washer - Steel, Class 10.9, Black Oxide, M6 - M10, I-3
  • Volume Discount

[Product Specifications]
[Material] Steel
[Surface Treatment] Black Oxide Finish
This product uses SCM hex bolts and 40–50 HRC spring washers.
Spring washers/rounds with embedded metal and S55C circular washers
These washer insert sizes are designed to prevent forgotten washer insertion and decrease time and effort. They are inserted into conventional Steel washers. The inner diameter is therefore smaller than the nominal diameter.
This new product is optimal for use in parts that lack strength.

Part Number

Configured Part Number is shown.

Part Number
109HXNI3-ST-M6-10
109HXNI3-ST-M6-12
109HXNI3-ST-M6-15
109HXNI3-ST-M6-16
109HXNI3-ST-M6-20
109HXNI3-ST-M6-25
109HXNI3-ST-M8-15
109HXNI3-ST-M8-16
109HXNI3-ST-M8-20
109HXNI3-ST-M8-25
109HXNI3-ST-M8-30
109HXNI3-ST-M8-35
109HXNI3-ST-M10-20
109HXNI3-ST-M10-25
109HXNI3-ST-M10-30
109HXNI3-ST-M10-35
109HXNI3-ST-M10-40
Part NumberMinimum order quantityVolume DiscountDays to Ship Nominal of Thread (M) Length L (mm) Flat Width S
(mm)
Diagonal Width e
(mm)
Head Thickness k
(mm)
Body Outer Diameter D1 (maximum)
(φ)
Flat Washer Thickness T
(mm)
Section Dimension Width B (minimum) x Thickness (T)
(mm)
500 Piece(s)Available

14 Days or more

61010±0.2~011.54±0.1512.5±0.4~01.6±0.152.7×1.5
500 Piece(s)Available

14 Days or more

61210±0.2~011.54±0.1512.5±0.4~01.6±0.152.7×1.5
400 Piece(s)Available

14 Days or more

61510±0.2~011.54±0.1512.5±0.4~01.6±0.152.7×1.5
400 Piece(s)Available

14 Days or more

61610±0.2~011.54±0.1512.5±0.4~01.6±0.152.7×1.5
400 Piece(s)Available

14 Days or more

62010±0.2~011.54±0.1512.5±0.4~01.6±0.152.7×1.5
300 Piece(s)Available

14 Days or more

62510±0.2~011.54±0.1512.5±0.4~01.6±0.152.7×1.5
200 Piece(s)Available

14 Days or more

81513±0.25~0155.5±0.1517±0.4~01.6±0.153.2×2
200 Piece(s)Available

14 Days or more

81613±0.25~0155.5±0.1517±0.4~01.6±0.153.2×2
200 Piece(s)Available

14 Days or more

82013±0.25~0155.5±0.1517±0.4~01.6±0.153.2×2
150 Piece(s)Available

14 Days or more

82513±0.25~0155.5±0.1517±0.4~01.6±0.153.2×2
150 Piece(s)Available

14 Days or more

83013±0.25~0155.5±0.1517±0.4~01.6±0.153.2×2
120 Piece(s)Available

14 Days or more

83513±0.25~0155.5±0.1517±0.4~01.6±0.153.2×2
100 Piece(s)Available

14 Days or more

102017±0.25~019.67±0.221±0.5~02±0.23.7×2.5
100 Piece(s)Available

14 Days or more

102517±0.25~019.67±0.221±0.5~02±0.23.7×2.5
80 Piece(s)Available

15 Days or more

103017±0.25~019.67±0.221±0.5~02±0.23.7×2.5
80 Piece(s)Available

14 Days or more

103517±0.25~019.67±0.221±0.5~02±0.23.7×2.5
80 Piece(s)Available

14 Days or more

104017±0.25~019.67±0.221±0.5~02±0.23.7×2.5

Loading...

  1. 1

Basic Information

Detailed Shape Standard Mounting Hole Shape Hex Socket Basic Shape Hex
Material Alloy Steel for construction (SCM) Surface Treatment Black oxide coating Thread ridge Type Metric coarse
Tip shape Flat End Additional Shapes Washer Included Sales Unit Box/package
Application Heat resistant / Strength Resistance / Abrasion Resistance Strength Class(Steel) 10.9 Built-in type SW + Built-in Round W
Washer (type) I-3 Screw Precision JIS 6g Body Accuracy JIS B1180 Annex
Washer Specifications Compatible with JIS B1256-1978 polished washer

Additional Products in this Category

Tech Support