(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

10.9 Hexagon Trimmer Sems P-2 Black Oxide Film

10.9 Hexagon Trimmer Sems P-2 Black Oxide Film
  • Volume Discount

This product uses SCM hex bolts and 40 - 50 HRC spring washers.
Spring washers/round washers with embedded metal and S55C circular washer
These washer insert sizes are designed to prevent forgotten washer insertion and for reducing the time and effort required to insert them. They are also used for inserting into conventional iron washers. The inner diameter is therefore smaller than the nominal diameter.
This new product is ideal for use in parts which lack strength.

Part Number

Configured Part Number is shown.

Part Number
109HXNP2-ST-M6-10
109HXNP2-ST-M6-12
109HXNP2-ST-M6-15
109HXNP2-ST-M6-16
109HXNP2-ST-M6-20
109HXNP2-ST-M6-25
109HXNP2-ST-M8-15
109HXNP2-ST-M8-16
109HXNP2-ST-M8-20
109HXNP2-ST-M8-25
109HXNP2-ST-M8-30
109HXNP2-ST-M8-35
109HXNP2-ST-M10-20
109HXNP2-ST-M10-25
109HXNP2-ST-M10-30
109HXNP2-ST-M10-35
109HXNP2-ST-M10-40
Part NumberMinimum order quantityVolume DiscountDays to Ship Nominal of Thread (M) Length L (mm) Flat Width S
(mm)
Diagonal Width e
(mm)
Head Thickness k
(mm)
Body Outer Diameter D1 (maximum)
(φ)
Section Dimension Width B (minimum) x Thickness (T)
(mm)
500 Piece(s)Available

14 Days or more

61010±0.2~011.54±0.1511.52.7×1.5
500 Piece(s)Available

14 Days or more

61210±0.2~011.54±0.1511.52.7×1.5
400 Piece(s)Available

14 Days or more

61510±0.2~011.54±0.1511.52.7×1.5
400 Piece(s)Available

14 Days or more

61610±0.2~011.54±0.1511.52.7×1.5
400 Piece(s)Available

14 Days or more

62010±0.2~011.54±0.1511.52.7×1.5
300 Piece(s)Available

14 Days or more

62510±0.2~011.54±0.1511.52.7×1.5
200 Piece(s)Available

14 Days or more

81513±0.25~0155.5±0.15153.2×2
200 Piece(s)Available

14 Days or more

81613±0.25~0155.5±0.15153.2×2
200 Piece(s)Available

14 Days or more

82013±0.25~0155.5±0.15153.2×2
150 Piece(s)Available

14 Days or more

82513±0.25~0155.5±0.15153.2×2
150 Piece(s)Available

14 Days or more

83013±0.25~0155.5±0.15153.2×2
120 Piece(s)Available

14 Days or more

83513±0.25~0155.5±0.15153.2×2
100 Piece(s)Available

14 Days or more

102017±0.25~019.67±0.219.63.7×2.5
100 Piece(s)Available

14 Days or more

102517±0.25~019.67±0.219.63.7×2.5
80 Piece(s)Available

14 Days or more

103017±0.25~019.67±0.219.63.7×2.5
80 Piece(s)Available

14 Days or more

103517±0.25~019.67±0.219.63.7×2.5
80 Piece(s)Available

14 Days or more

104017±0.25~019.67±0.219.63.7×2.5

Loading...

  1. 1

Basic Information

Detailed Shape Standard Mounting Hole Shape Hex Socket Basic Shape Hex
Material Alloy Steel for construction (SCM) Surface Treatment Black oxide coating Thread ridge Type Metric coarse
Tip shape Flat End Additional Shapes Washer Included Sales Unit Box/package
Application Heat resistant / Strength Resistance / Abrasion Resistance Strength Class(Steel) 10.9 Built-in type SW Built-in
Washer (type) P-2 Screw Precision JIS 6g Body Accuracy JIS B1180 Annex
Washer Specifications Compatible with JIS B1251 no. 2

Additional Products in this Category

Tech Support