(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Seal Washer (SUS304) Rubber Part: NBR (Part Numbers)

Seal Washer (SUS304) Rubber Part: NBR
  • Volume Discount

The stainless steel squeezed washer is fitted with a packing, so that it does not easily move when tightened, being press-bonded to the thread of the bolt or sealing.
Used in motor, pump, automobile, oil and air pressure machines, industrial machines, bolts and other devices because it prevents gas and liquid leakage from bolt tightening parts.
Used in automatic control devices, air-conditioning equipment, all types of industrial plants, marine development devices, etc.
Fits into small boxes. When placing an order, please enter the number of pieces in the quantity column.

Part Number

Configured Part Number is shown.

Part Number
YNBRSM3
YNBRSM4
YNBRSM5
YNBRSM6
YNBRSM8
YNBRSM10
YNBRSM12
YNBRSM16
Part NumberMinimum order quantityVolume DiscountDays to Ship I.D. d
(mm)
Thread Nominal (M) Thickness T
(mm)
O.D. D
(mm)
Qty.
1,000 Piece(s)Available

18 Days or more

3.232.271000
1,000 Piece(s)Available

18 Days or more

4.242.181000
1,000 Piece(s)Available

17 Days or more

5.252.79.51000
1,000 Piece(s)Available

17 Days or more

6.26311.51000
1,000 Piece(s)Available

17 Days or more

8.283.215.21000
100 Piece(s)Available

17 Days or more

10.210418100
100 Piece(s)Available

17 Days or more

14.2124.824100
100 Piece(s)Available

17 Days or more

18.8165.330100

Loading...

  1. 1

Basic Information

Types (Applications) For fluids Type Seal Washer Material Stainless Steel
Surface Treatment No Sales Unit Box/package Material: Stainless Steel 304 Stainless Steel
Surface Treatment (Details) No Seal Material NBR Nitrile Rubber

Additional Products in this Category

Tech Support