(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Check Valve - Nipple Fitting, Female BSPT to Female BSPT, AS Series

Check Valve - Nipple Fitting, Female BSPT to Female BSPT, AS Series
  • Volume Discount

•Type : Spring Type (In-line)
•Material : 316 Stainless Steel, 3604BD
•Applicable Fluid : Air, Water
For complete product overview and details on A-Check Nipple Type see the sections below:

Part Number

Configured Part Number is shown.

Part Number
AS-1011
AS-1022
AS-1033
AS-1044
AS-8011
AS-8022
AS-8033
AS-8044
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSMaterial Supply Side, Plumbing Thread Nominal Control Side, Plumbing Thread Nominal
1 Piece(s)Available

8 Days or more

10[Brass] 3604BD1/81/8B
1 Piece(s)Available

11 Days or more

10[Brass] 3604BD1/4B1/4B
1 Piece(s)Available

8 Days or more

10[Brass] 3604BD3/8B3/8B
1 Piece(s)Available

8 Days or more

10[Brass] 3604BD1/2B1/2B
1 Piece(s)Available

8 Days or more

10[Stainless Steel] 316 Stainless Steel1/81/8B
1 Piece(s)Available

8 Days or more

10[Stainless Steel] 316 Stainless Steel1/4B1/4B
1 Piece(s)Available

8 Days or more

10[Stainless Steel] 316 Stainless Steel3/8B3/8B
1 Piece(s)Available

8 Days or more

10[Stainless Steel] 316 Stainless Steel1/2B1/2B

Loading...

  1. 1

Basic Information

Type Spring (In-line) Applicable Fluid Water / Air Nominal Pressure No Standard and others
Supply Side, Connection Type Rc Control Side, Connection Type Rc Max. Operating Pressure(MPa) 2
Cracking Pressure(MPa) 0.007

Additional Products in this Category

Tech Support