(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

ASFA-S ASFA/W4 Series

ASFA-S ASFA/W4 Series
  • Volume Discount

•Material: Stainless Steel
•Type: Band length fixed
•Bolt Material: Stainless Steel

Part Number

Configured Part Number is shown.

Part Number
W4S-40
W4S-50
W4S-60
W4S-70
W4S-90
W4S-100
W4S-110
W4S-120
W4S-130
W4S-140
W4S-150
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSHose O.D. Tightening Range (Min)
(mm)
Hose O.D. Tightening Range (Max.)
(mm)
Recommended Tightening Torque
(N·m)
10 Piece(s)Available

13 Days or more

1025405.6
1 Piece(s)Available

10 Days or more

1032506.5
1 Piece(s)Available

10 Days or more

1040606.5
1 Piece(s)Available

10 Days or more

1050707.0
1 Piece(s)Available

10 Days or more

1060807.0
1 Piece(s)Available

10 Days or more

10801007.0
1 Piece(s)Available

10 Days or more

10901107.0
1 Piece(s)Available

10 Days or more

101001207.0
1 Piece(s)Available

10 Days or more

101101307.0
1 Piece(s)Available

10 Days or more

101201407.0
1 Piece(s)Available

10 Days or more

101301507.0

Loading...

  1. 1

Basic Information

Types Band length fixed Material Stainless Steel Material of Bolt Stainless Steel

Additional Products in this Category

Tech Support