(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Vibration-Proof Stopper

Part Number

Configured Part Number is shown.

Part Number
RE4005K5
RE4008A5
RE4009K5
RE4010A5
Part NumberMinimum order quantityVolume DiscountDays to Ship Max. Allowable Load
(N)
Operating Characteristics Connecting Screw M Antivibration Rubber Type Height
(mm)
Vibration Absorber Material Operating Temperature Range
(℃)
Details Type O.D.
(mm)
1 Piece(s)Available

66 Days or more

1100Standard / Durability / Weather Resistance / Heat resistant / Cold ResistanceM10[Round] Round Shape30High Damping Rubber-20~120Type A40
1 Piece(s)Available

66 Days or more

150Standard / Durability / Cold ResistanceM6Others20Natural Rubber-55~80Type B20
1 Piece(s)Available

66 Days or more

470Standard / Durability / Weather Resistance / Heat resistant / Cold ResistanceM8Others40High Damping Rubber-20~120Type B40
1 Piece(s)Available

66 Days or more

1800Standard / Durability / Cold ResistanceM10Others67Natural Rubber-55~80Type B70

Loading...

  1. 1

Basic Information

Type Anti-vibration Rubber Application Vibration Damping Proofing / Buffer Connection Type One End Male Thread
Hardness(Shore A30) 60 Color Black

Additional Products in this Category

Tech Support