(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Bushings manufactured with powder metallurgical technology. It is defined as a bushing in which oil is impregnated into a sintered porous body whose main component is metal powder. Excellent bushing performance in a wide range of applications. The service life of the bearings is long due to the stable lubrication function, and their performance is excellent at both low and high temperatures. Their quality, such as accuracy, density and oil content, is maintained by unique manufacturing technology and quality control. Ideal for recreational machines, power generation equipment, molding machines, industrial robots, etc.
Loading...
Maximum Allowable PV Value Range(N/mm2•m/s) | 1.1 to 2.0 | Maximum Allowable PV Value(N/mm2•m/s) | 0.83 | Max. Allowable Surface Pressure P(N/mm2) | 7 |
---|---|---|---|---|---|
Max. Allowable Velocity V(m/s) | 1.83 | Length Type | Single | Lubrication Condition | Unlubricated |
Environment | Standard |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy