(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Inserts - Ensat Manual Machining Tool, Type 610 (Part Numbers)

Inserts - Ensat Manual Machining Tool, Type 610
  • Volume Discount

•Category: Tool
•Sale Unit: Low Quantity Available beginning with 1 pc.
•Material: Iron
•Screw Type: Metric (coarse) Thread

PDF

Part Number

Configured Part Number is shown.

 
Part Number
610-000025-000
610-000030-000
610-000035-000
610-000040-000
610-000050-000
610-000060-000
610-000080-000
610-000100-000
610-000120-000
610-000140-000
610-000160-000
Part NumberMinimum order quantityVolume DiscountDays to Ship Size/Internal Thread d1
(mm)
Full length L3
(mm)
Square opposite side
(mm)
1 Piece(s)Available

8 Days or more

2.5555
1 Piece(s)Available

8 Days or more

3555
1 Piece(s)Available

9 Days or more

3.5605
1 Piece(s)Available

8 Days or more

4605
1 Piece(s)Available

8 Days or more

5758
1 Piece(s)Available

8 Days or more

6758
1 Piece(s)Available

8 Days or more

8758
1 Piece(s)Available

8 Days or more

109512.5
1 Piece(s)Available

9 Days or more

129512.5
1 Piece(s)Available

9 Days or more

149512.5
1 Piece(s)Available

9 Days or more

1610512

Loading...

  1. 1

Basic Information

Category Tool Material Iron Screw Type Metric (coarse) Thread
Notch No Sales Unit Low Quantity Available starting at 1 pc.

Additional Products in this Category

Tech Support