(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Caster, Plate (P503R-2)

Caster, Plate P503R-2

Click this image to zoom it.

Move the mouse over the image to zoom

  • Caster, Plate
  • Caster, Plate
  • Caster, Plate
  • Caster, Plate
  • Caster, Plate
  • Caster, Plate
  • Caster, Plate
  • Caster, Plate
  • Caster, Plate
  • Caster, Plate
  • Caster, Plate
  • Caster, Plate
  • Caster, Plate
  • Caster, Plate
  • Caster, Plate
  • Caster, Plate
  • Caster, Plate
  • Caster, Plate
  • Volume Discount

•Caster Mounting Specification: Plate
•Type: Casters Body
•Color: Red
•Material: Urethane

Part Number

Configured Part Number is shown.

P503R-2

Part Number
P503R-2
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSCaster Type_2 Max. Load
(N)
Wheel Diameter
(Inch)
Mounting Height H
(mm)
1 Piece(s)Available

9 Days or more

10[fixation] fixation980.73102

Loading...

  1. 1

Basic Information

Types Casters Body Caster Mounting Specifications Plate Color Red
Material Urethane

Please check the type/dimensions/specifications of the part P503R-2 in the Caster, Plate series.

Products like this...

Part Number
P503S-2
P503S-2B
P504R-2
P504S-2
P504S-2B
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSCaster Type_2 Max. Load
(N)
Wheel Diameter
(Inch)
Mounting Height H
(mm)
1 Piece(s)Available

9 Days or more

10Flexible980.73102
1 Piece(s)Available

9 Days or more

10Be Freely with Brake980.73102
1 Piece(s)Available

9 Days or more

10[fixation] fixation10304128
1 Piece(s)Available

9 Days or more

10Flexible10304128
1 Piece(s)Available

9 Days or more

10Be Freely with Brake10304128

Additional Products in this Category

Tech Support